Multi-Pack Surge

MP1089SSW

DISCONTINUED

3 Outlet Surge Protector Wall Tap with USB-A and USB-C

    • Surge suppression: 1500 J
    • Plug type: NEMA 5-15P
    • Outlet type: 3 NEMA 5-15R
    • Total USB Output: 18W
    • USB-C charge ports: 1
    • USB-C charge output: 15W
    • USB-A charge ports: 2
    • USB charge output: 3.6A (shared)
    • Volts: 125 V
    • EMI/RFI Filtration: Yes
    • Warranty: 1 Year Limited
    • Connected Equipment Guarantee: $100,000

    5 Outlet Surge Protector Strip with USB-A and USB-C

    • Surge suppression: 500 J
    • Outlet type: NEMA 5-15R
    • Outlet quantity: 5
    • Total USB Output: 15W
    • USB-C charge ports: 1
    • USB-C charge output: 15W
    • USB-A charge ports: 1
    • USB charge output: 2.4A
    • Power cord length: 4 ft
    • Plug style: Right-angle 45° offset
    • Volts: 125 V
    • Circuit breaker: 15 A
    • EMI/RFI Filtration: Yes
    • Warranty: One Year Limited
    • Connected Equipment Guarantee: $25,000
    Overview

    Product Overview

    The MP1089SSW Surge with USB 3 Pack safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. All three units in the 3 pack provide surge protection - 1500J for the 3 outlet wall tap, and 500J for the 5 outlet strips. All three units have USB-A and USB-C ports, to give the ability to charge mobile, USB enabled devices.

    All three surge protectors feature metal oxide varistor (MOV) technology and come with One Year Limited Warranties and Connected Equipment Guarantees.

    Product Features
    • Surge Protection
      Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
    • Automatic Shutdown
      Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
    • EMI/RFI Noise Filter
      Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
    • Metal Oxide Varistor (MOV) Technology
      Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
    • USB Charging Ports
      Charge USB-A and USB-C compatible devices such as tablets, smartphones, and other mobile accessories.
    • LED Indicator
      Illuminates to show surge protection status and proper ground

    • Impact-Resistant Casing
      Ensures maximum durability and prolongs the life of the model.
    • Connected Equipment Guarantee
      CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
    • One Year Limited Warranty
      Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
    What's In The Box

    (1) 3-Outlet Surge Protector Wall Tap w/USB, (2) 5-Outlet Surge Protector Power Strips w/USB, User Manual

    WARNING

    This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

    Specifications
    Expand All
    Input
    Circuit Breaker 15 A
    Cord Length 4 ft (1.2 m)
    Plug Style 45° Offset Right
    Output
    Outlet Type 3 – NEMA 5-15R
    5 – NEMA 5-15R
    Outlets – Total 8
    USB Charge Port Yes
    USB Charge Port Amperage 3.6 Amps (Shared)
    USB Charge Port Quantity 2
    USB Charge Port Standard Type A
    USB Charge Port Type 2 Type A
    USB Charge Port Voltage 5 VDC
    Surge Protection & Filtering
    Attenuation 32 dB
    EMI/RFI Filtration 150 KHz
    100 MHz
    Response Time <1 Nanosecond
    Physical
    Color White
    Form Factor Strip
    Material of Construction Plastic
    Dimensions – Shipping
    Shipping – Weight (kg) 1.22
    Shipping – Weight (lb) 2.7
    Shipping Dimensions – (WxHxD) (cm) 24.0 x 32.41 x 8.99 (cm)
    Shipping Dimensions – (WxHxD) (in) 9.45 x 12.76 x 3.54 (in)
    Shipping Dimensions – (WxHxD) (mm) 240.03 x 324.1 x 89.92 (mm)
    Certifications
    Environmental RoHS Compliant
    Safety UL1449, UL1363, UL1310, cUL, FCC, DOE VI
    Warranty
    Connected Equipment Guarantee Lifetime
    Product Warranty 1 Year Limited Warranty
    Support
    What devices should be plugged into a surge protector?

    Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

    What is a Connected Equipment Guarantee?

    CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

    Should I register the CyberPower product I purchased?

    We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

    Our Technical Support team will be happy help you with technical questions during business hours.

    Our technical support team is available between 6AM and 9PM CST
    Monday through Friday
    Visit our Support Area

    Series
     Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
     B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
     MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
     MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
     MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
     MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
     MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
     MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99