Power Strips

GC306UCHD

$21.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 400 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • AC Outlets: 3
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

Extend power to where you want it! Set up a temporary personal power station to quickly charge multiple devices using AC power and USB ports. This Reach & Charge™ USB & AC Power Cord provides three standard-spaced surge-protected outlets, one 2.4 A USB charging port, and one 15W USB-C charging port, making it perfect for mobile devices, fitness trackers, and smart home devices. The GC306UCHD has a stylish, braided cord that prevents tangles, and when the unit is not in use, it stores easily with a convenient mounting loop. A low-profile plug fits in tight spaces to keep power within reach.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Charge and power USB enabled mobile devices such as tablets, phones, portable speakers, and more.
  • 6 foot Braided Power Cord
    Allows power where it is needed.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box

3 Outlet Surge Protector with USB-C

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Nominal Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 15 Watts
Surge Protection & Filtering
Maximum Surge Current 12500 A
Surge Suppression (Joules) 400 J
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.51 x 2.49 x 16.51 (cm)
Physical Dimensions – (WxHxD) (in) 1.38 x 0.98 x 6.5 (in)
Physical Dimensions – (WxHxD) (mm) 35 x 25 x 165 (mm)
Physical Weight (kg) 0.26
Physical Weight (lb) 0.58
Dimensions – Shipping
Shipping – Weight (kg) 0.28
Shipping – Weight (lb) 0.61
Shipping Dimensions – (WxHxD) (cm) 3.51 x 3.81 x 16.51 (cm)
Shipping Dimensions – (WxHxD) (in) 1.38 x 1.5 x 6.5 (in)
Shipping Dimensions – (WxHxD) (mm) 35.05 x 38.1 x 165.1 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL 817 / UL1310 / DOE VI / FCC
Warranty
CEG Amount $25000
Product Warranty 1 Year Limited Warranty
Downloads

GC306UCHD DS

393.9KB

GC306UCHD UM

107.3KB
57.3KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord Length MSRP
 GS60304 6 - NEMA 5-15R3 ft (0.9 m) $12.99
 GC306U 3 - NEMA 5-15R6 ft (1.8 m) $19.99