In-Wall Receptacles

R22U24CTR

$10.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • USB Ports: (2) 2.4 Amp
  • Voltage: 125 volt
  • Outlet type: NEMA 5-15R
Overview

Product Overview

The R22U24CTR in-wall, 2OL/2USB (2.4A) receptacle upgrades the outlets in your home with 2 USB and 2 AC outlets, allowing you to charge and power multiple devices at the same time. It features a rapid charging feature, ultra charge, which charges your smartphones, laptops, and tablets 40% faster. You can charge up to 1 laptop or 2 smartphones at full capacity at the same time. The in-wall modern design makes the receptacle easily accessible. Attractive wallplate included.

Product Features
  • Tamper-Resistant Receptacles
    Blocks insertion of any foreign objects into the outlets.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details. .
  • What’s In The Box
    2-outlet, 2USB (2.4A) In-Wall Receptacles
What's In The Box

(1) 2-outlet, 2USB (2.4A) In-wall Receptacle, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
Nominal Output Voltage 124 VAC
Outlet Type 2 – NEMA 5-15R
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 7.52 x 4.9 x 11.96 (cm)
Physical Dimensions – (WxHxD) (in) 2.96 x 1.93 x 4.71 (in)
Physical Dimensions – (WxHxD) (mm) 75 x 49 x 120 (mm)
Physical Weight (kg) 0.15
Physical Weight (lb) 0.34
Dimensions – Shipping
Shipping – Weight (kg) 4.18
Shipping – Weight (lb) 9.21
Shipping Dimensions – (WxHxD) (cm) 8.08 x 5.54 x 13.28 (cm)
Shipping Dimensions – (WxHxD) (in) 3.18 x 2.18 x 5.23 (in)
Shipping Dimensions – (WxHxD) (mm) 80.77 x 55.37 x 132.84 (mm)
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

R22U24CTR DS

200.2KB

R22U24CTR UM

919.5KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model USB PortsUSB OutputVoltageOutlets MSRP
 R22U24CTR 22.4 Amps (Shared)124 VAC2 - NEMA 5-15R $10.95