Metered ATS PDU Series

PDU20MHVIEC10AT

DISCONTINUED
  • Digital meter: Displays Amperage, Voltage, & Kilowatts
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200 – 240 V
  • Plug type: 2 x IEC-320 C20
  • Outlets: 10 IEC-320 (8) C13 / (2) C19 Outlets
  • Size: 1U Rackmount
  • Dimensions (in.): 17.05W x 1.75H x 9.30D
  • Cord length (ft.): 10
  • SNMP/HTTP: Optional
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU20MHVIEC10AT, a 10-outlet (rear) metered auto transfer switch (ATS) power distribution unit (PDU), provides 200-240V 20A output. The PDU distributes unfiltered electrical pass-through to 10 IEC-320 (8) C13 / (2) C19 receptacles from redundant IEC-320 C20 plugs. Dual power cords can be plugged into separate power sources to provide redundancy to single-corded connected equipment. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation. The PDU will switch back to the primary power source when incoming power becomes stable. The current draw for connected equipment is displayed in amps on the front LCD for real-time load monitoring.

Designed for datacenters and other demanding electrical applications, the PDU20MHVIEC10AT has rugged, industrial-grade metal housing and a 10-foot AC power cord. It can be mounted horizontally. The PDU20MHVIEC10AT is UL and CSA certified by ETL. A three-year limited warranty covers the PDU for three years and connected equipment for as long as you own the product.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Automatic Transfer Switch
    Dual power cords (A & B) provide redundant power sources to devices with single power supplies and can be plugged into separate compatible sources* to ensure continuous access. Users select the preferred source as the primary input. CyberPower Smart App Online and Sinewave series UPS are highly recommended for use as the power source.
    *Note: Only sine wave AC power sources are compatible with this ATS PDU. Simulated sine wave AC power sources are NOT compatible.
  • LCD Screen
    Provides real-time meter status for current (amperes), input and output voltages, power consumptions (kilowatts), and hardware/firmware versions.
  • Upgradeable Hardware & LCD Firmware
    Are updatable to the latest versions by using the serial communication port and included cable.
  • Serial Communication Port & Cable
    Used to update/upgrade the hardware and LCD firmware.
  • SNMP/HTTP Card Slot
    Accepts an RMCARD205 (sold separately), providing remote monitoring, reporting, and event notifications, via Email, SMS Text, or SNMP Trap.
  • Protocol Support
    With installation of an RMCARD205 (sold separately), the metered ATS PDU provides protocol support for PowerPanel Business Edition, HTTP, TCP/IP, UDP, DHCP, and SNMP including SNMPv3, IPv4, IPv6, NTP, SMTP protocols.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Rackmounting Brackets
    Allow for 1U horizontal rack installation.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Three-Year Limited Warranty
    Covers the PDU for three years and connected equipment for as long as you own the product. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Derated Input Current 16 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type 2 x IEC-320 C20
Maximum Input Current 20A
Nominal Input Voltage 200 – 240 VAC
Plug Style Straight
Output
Nominal Output Voltage 200 – 240 VAC
Outlet Banks 1
Outlet Type 8 – IEC-320 C13
2 – IEC-320 C19
Outlets – Front 0
Outlets – Rear 10
Outlets – Total 10
Overload Protection None
USB Charge Port No
Management & Communications
Hardware Connection Port Serial (RJ45)
LCD Multifunction LCD
LED Indicators Input
Output Load
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205
Physical
Adjustable Mounting Brackets 1 set (L-Long)
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 1U Rackmount
Material of Construction Metal
Rack Height 1U
Style Rackmount
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 4.45 x 23.62 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 1.75 x 9.3 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 44 x 236 (mm)
Physical Weight (kg) 3.4
Physical Weight (lb) 7.5
Dimensions – Shipping
Shipping – Weight (kg) 3.4
Shipping – Weight (lb) 7.5
Shipping Dimensions – (WxHxD) (cm) 41.91 x 12.73 x 55.25 (cm)
Shipping Dimensions – (WxHxD) (in) 16.5 x 5.01 x 21.75 (in)
Shipping Dimensions – (WxHxD) (mm) 419.1 x 127.25 x 552.45 (mm)
Environmental
Online Thermal Dissipation 14 BTU/hr
Operating Elevation 0 – 13100 ft (0 – 3993 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 113 °F (0 – 45 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950_1 certified by ETL
Warranty
Extended Warranty Option WEXT5YR-PDU1A
Product Warranty 3 Year Limited Warranty
Feature Focus
Understanding PDUs

Power Distribution Units (PDUs) by CyberPower are engineered to distribute reliable network power to multiple devices. A PDU does not generate conditioned power, but delivers AC power from a UPS (uninterruptible power supply), a generator, or utility power source to servers, network/telecom equipment, and other devices. Selecting the best PDU for your needs depends on the output voltage required, the number of outlets needed for connected devices, plug and outlet types, and mounting options.

Versatile. CyberPower PDUs are designed with as many as 38 outlets. Offered in 0U, 1U, and 2U form factors, each PDU includes the necessary hardware to be mounted vertically or horizontally inside densely configured rack enclosures. The PDU can also be mounted on a wall or under a shelf.

Scalable. In smaller networks, conditioned power can be distributed through a single PDU from a UPS, while a complex data center might require the connection of multiple PDUs to a large-capacity UPS system.


Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.


Downloads

PDU20MHVIEC10AT

299 KB

PDU20MHVIEC10AT

4.08 MB

Power Distribution Units

4.8 MB
56.9 MB
57.3 MB
637 KB

ATS Mainboard Firmware v1.07

60 KB
Support
Do any of the CyberPower PDUs have an on/off switch?

No. None of the PDUs will have on/off switches on them. All CyberPower PDUs are always on by design.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU15M10AT 100 - 120 VAC10 ft (3.0 m)1U15A2 x NEMA 5-15P10 - NEMA 5-15R $379.95
 PDU30MHVT19AT 200 - 240 VAC10 ft (3.0 m)2U30A2 x NEMA L6-30P16 - IEC-320 C13,2 - IEC-320 C19,1 - NEMA L6-30R $684.95
 PDU24001 100 - 120 VAC10 ft (3.0 m)1U15A2 x NEMA 5-15P10 - NEMA 5-15R $428.10
 PDU24002 100 - 120 VAC10 ft (3.0 m)1U20A2 x NEMA L5-20P,May be converted to non-locking NEMA 5-20P plug with included adapter10 - NEMA 5-20R $535.43
 PDU24004 200 - 240 VAC10 ft (3.0 m)1U15A2 x IEC-320 C1412 - IEC-320 C13 $461.65
 PDU24005 240 - 200 VAC10 ft (3.0 m)1U20A2 x IEC-320 C208 - IEC-320 C13,2 - IEC-320 C19 $503.78
 PDU24006 240 - 200 VAC10 ft (3.0 m)1U20A2 x NEMA L6-20P8 - IEC-320 C13,2 - IEC-320 C19 $503.52
 PDU24007 240 - 200 VAC10 ft (3.0 m)2U30A2 x NEMA L6-30P16 - IEC-320 C13,2 - IEC-320 C19,1 - NEMA L6-30R $750.01