PDU20SW8FNET


Switched PDU Series

MSRP $529.95

  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA 5-20P
  • Outlets: 8 NEMA 5-20R
  • Size: 1U Rackmount
  • Dimensions (in.): 17.05W x 1.75H x 4.41D
  • Cord length (ft.): 12
  • Warranty: 3 year
Categories: ,

Product Description

PDU20SW8FNET | Switched PDU Series
Deliver and manage reliable power to electronic equipment, servers, and network/telecom devices

Product Overview


The CyberPower PDU20SW8FNET, an 8-outlet (front), 1U rackmount switched power distribution unit (PDU), provides 120V 20A output. It distributes power to 8 NEMA 5-20R receptacles from a single NEMA 5-20P plug with unfiltered electrical pass-through. The switched outlet receptacles can be managed individually or collectively over the network, using the CyberPower Management Console, a web browser, and the RJ45 Ethernet port for network connection, or locally by using the LCD controls.

Outlets can be turned on, turned off, or recycled on demand or at programmed times to address a number of needs including remote rebooting of locked equipment, load shedding, power sequencing, and locking out unauthorized loads. The PDU20SW8FNET comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Switchable Outlets
    Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • CyberPower Management Console
    A hardware interface built into Monitored and Switched PDUs. Its functionality includes the ability to switch PDU outlets on and off, reboot connected equipment locally or remotely, schedule power cycling of attached equipment, and perform other tasks, such as load monitoring and event logging.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What’s In The Box

PDU, 4 Mounting Brackets (2 short and 2 long), 10 Flat Head M4x8 Bracket Mounting Screws, Cord Retention tray, 10 Cable Ties, 6 M3x6 Cord Retention Tray Mounting Screws, 6 M5x12 Screws, 6 Washers, RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card, CD

PDU20SW8FNET | Switched PDU Series
Deliver and manage reliable power to electronic equipment, servers, and network/telecom devices
Input
Voltage 100 – 120 V
Maximum Current 20A (derated to 16A)
Frequency 50/60 Hz
Plug Type NEMA 5-20P
Plug Style Straight
Cord Length 12 ft
Output
Nominal Output Voltage 100 – 120 V
Outlet Type NEMA 5-20R
Outlets – Front 8
Outlets – Rear 0
Outlets – Total 8
Meter Readout KW
Voltage
Amperage
IP Address
Overload Protection 20A (derated 16A)
Overload Protection (Each Bank) N/A
Outlet Banks 1
LED Indicators Load
Tx/Rx
LINK
Outlets
Management & Communications
SNMP / HTTP Remote Monitoring TCP/IP
UDP
DHCP
SNMP
HTTP
Connectivity RJ45
DB9/RS232
Physical
Rack Size 1U
Form Factors Supported 1U rackmount
0U vertical rackmount
undercounter installation supported
Style Rackmount
Vertical Rackmount
Under-Counter
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Adjustable Mounting Brackets 2 sets (L-short, L-long)
Dimensions – W×H×D (in) 17.05 x 1.75 x 4.41 inches
Weight (lbs) 6.17 lbs
Environmental
Operating Temperature 32 – 113 °F (0 – 45 °C)
Operating Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 14,760 ft (4,500 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL60950_1 certified by ETL
CSA C22.2
FCC Class A
Environmental RoHS Compliant
Warranty
Product Warranty 3 year
PDU20SW8FNET | Switched PDU Series
Deliver and manage reliable power to electronic equipment, servers, and network/telecom devices
Understanding PDUs

Power Distribution Units (PDUs) by CyberPower are engineered to distribute reliable network power to multiple devices. A PDU does not generate conditioned power, but delivers AC power from a UPS (uninterruptible power supply), a generator, or utility power source to servers, network/telecom equipment, and other devices. Selecting the best PDU for your needs depends on the output voltage required, the number of outlets needed for connected devices, plug and outlet types, and mounting options.

Versatile. CyberPower PDUs are designed with as many as 38 outlets. Offered in 0U, 1U, and 2U form factors, each PDU includes the necessary hardware to be mounted vertically or horizontally inside densely configured rack enclosures. The PDU can also be mounted on a wall or under a shelf.

Scalable. In smaller networks, conditioned power can be distributed through a single PDU from a UPS, while a complex data center might require the connection of multiple PDUs to a large-capacity UPS system.

  • Was this Helpful ?
  • Yes   No

Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.

  • Was this Helpful ?
  • Yes   No

Power Device Network Utility

The Power Device Network Utility gives users an easy-to-use interface for establishing the IP addresses of CyberPower PDU devices, RM Cards, and PowerPanel Business Edition Agents and Clients. It scans network devices with MAC addresses that match CyberPower network hardware. Once found, the device(s) can then be configured with a specific IP address, subnet mask, and gateway address, allowing the device(s) to work properly on the network and to integrate with the CyberPower Management Console.

  • Was this Helpful ?
  • Yes   No

CyberPower Management Console

The CyberPower Management Console is a Network Management System (NMS) that provides real-time remote power monitoring and control of Power Distribution Units (PDUs). This useful hardware interface is built into CyberPower Switched and Monitored PDUs. For both Switched and Monitored PDUs, the Management Console enables administrators to perform operational tasks, such as load monitoring and event logging via email, text, or SNMP trap notifications. With a Switched PDU, it enables manual power cycling to restart unresponsive devices and allows for scheduled power cycling of outlets and/or load shedding for specific devices connected to the PDU..

  • Was this Helpful ?
  • Yes   No

PDU20SW8FNET | Switched PDU Series
Deliver and manage reliable power to electronic equipment, servers, and network/telecom devices

Find the PDU/RMCARD's IP Address

Upgrade firmware and/or configure multiple CyberPower RMCARDs or monitored, switched PDUs at once.

Switched / Monitored Hardware v1.0

Switched / Monitored Hardware v1.1

Updated MIB File

PDU20SW8FNET | Switched PDU Series
Deliver and manage reliable power to electronic equipment, servers, and network/telecom devices
Can the PDU be configured to shutdown individual outlets?

Yes, switched PDU models can be configured via the web management interface.

  • Was this Helpful ?
  • Yes   No

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

PDU20SW8FNET | Switched PDU Series
Deliver and manage reliable power to electronic equipment, servers, and network/telecom devices
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU41001 100 – 120 VAC12 ft1U15 A (derated to 12 A)NEMA 5-15P8 x NEMA 5-15R $498.95
 PDU41002 100 – 120 VAC12 ft1U20 A (derated to 16 A)NEMA (L)5-20P8 x NEMA 5-20R $529.95
 PDU41003 100 – 120 VAC12 ft2U30A (derated to 24 A)NEMA L5-30P16 x NEMA 5-20R $699.95
 PDU15SW8FNET 100 – 120 VAC12 ft1U15 A (derated to 12 A)NEMA 5-15P8 x NEMA 5-15R $498.95
 PDU20SW8FNET 100 – 120 VAC12 ft1U20 A (derated to 16 A)NEMA 5-20P8 x NEMA 5-20R $529.95
 PDU20SWT8FNET 100 – 120 VAC12 ft1U20 A (derated to 16 A)NEMA L5-20P8 x NEMA 5-20R $535.95
 PDU15SWHVIEC8FNET 200 – 240 VAC10 ft1U15 A (derated to 12 A)IEC-320 C148 x IEC-320 C13 $445.95
 PDU20SWHVIEC8FNET 200 – 240 VAC10 ft1U20 A (derated to 16 A)IEC-320 C208 x IEC-320 C13 $549.95
 PDU30SWT16FNET 100 – 120 VAC10 ft2U30 A (derated to 24 A)NEMA L5-30P16 x NEMA 5-20R $699.95
 PDU30SWHVT16FNET 200 – 240 VAC10 ft2U30 A (derated to 24 A)NEMA L6-30P16 x IEC-320 C13 $749.95
 PDU15SWV16FNET 100 – 120 VAC10 ft0U15 A (derated to 12 A)NEMA 5-15P16 x NEMA 5-15R $659.95
 PDU20SWVT24FNET 100 – 120 VAC10 ft0U20 A (derated to 16 A)NEMA L5-20P24 x NEMA 5-20R $689.95
 PDU30SWVT24FNET 100 – 120 VAC10 ft0U30 A (derated to 24 A)NEMA L5-30P24 x NEMA 5-20R $829.95
 PDU20SWVHVT24FNET 200 – 240 VAC10 ft0U20 A (derated to 16 A)NEMA L6-20P21 x IEC-320 C13, 3 x IEC-320 C19 $779.95
 PDU30SWVHVT24FNET 200 – 240 VAC10 ft0U30 A (derated to 24 A)NEMA L6-30P21 x IEC-320 C13, 3 x IEC-320 C19 $879.95
PDU20SW8FNET | Switched PDU Series
Deliver and manage reliable power to electronic equipment, servers, and network/telecom devices