Switched PDU Series

PDU30SWHVT16FNET

DISCONTINUED
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 16 IEC-320 C13
  • Size: 2U Rackmount
  • Dimensions (in.): 17.05W x 3.5H x 4.41D
  • Cord length (ft.): 10
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU30SWHVT16FNET, a 16-outlet (front), 2U rackmount switched power distribution unit (PDU), provides 200-240V 30A output. It distributes power to 16 IEC-320 C13 receptacles from a single NEMA L6-30P plug with unfiltered electrical pass-through. The switched outlet receptacles can be managed individually or collectively over the network, using the CyberPower Management Console, a web browser and the RJ45 Ethernet port for network connection, or locally by using the LCD controls.

Outlets can be turned on, turned off, or recycled on demand or at programmed times to address a number of needs including remote rebooting of locked equipment, load shedding, power sequencing, and locking out unauthorized loads. The PDU30SWHVT16FNET comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Switchable Outlets
    Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • CyberPower Management Console
    Built into Switched PDUs, a CyberPower Management Console is a hardware interface. Users can remotely switch individual PDU outlets or circuits on and off, either immediately or on a schedule, in order to power cycle connected equipment. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
  • Remote and Local Monitoring
    The user is able to track PDU vitals both offsite and onsite. It also provides control to turn on/off individual outlets or circuits.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Twist Lock Plug
    Secures an outlet by twisting and locking into place to prevent accidental disconnection.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (2) Mounting Brackets, (10) Flat Head M4 x 8 Bracket Mounting Screws, (2) Cord Retention Trays, (20) Cable Ties, (10) M3 x 6 Cord Retention Tray Mounting Screws, (6) M5 x 12 Screws, (6) Washers, RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card, CD, (8) M3 x 4 Screws, (24) Power Cord Retention Cable Clips, (24) Cable Ties

WARNING

Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L6-30P
Maximum Input Current 30A
Plug Style Straight (Twist Lock)
Output
Meter Readout Kilowatts
Voltage
Amperage
IP Address
Nominal Output Voltage 200 – 240 VAC
Outlet Banks 2
Outlet Type 16 – IEC-320 C13
Outlets – Front 0
Outlets – Rear 0
Outlets – Total 16
Overload Protection 20A x 2
Overload Protection (Each Bank) 15A
USB Charge Port No
Management & Communications
Hardware Connection Port RJ45
Serial
LED Indicators Load
Tx/Rx
LINK
Outlets
SNMP / HTTP Remote Monitoring TCP/IP, UDP, DHCP, SNMP, HTTP
Physical
Adjustable Mounting Brackets 1 set
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 2U Rackmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 2U
Style Rackmount
Under-Counter
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.89 x 11.2 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.5 x 4.41 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 89 x 112 (mm)
Physical Weight (kg) 4.1
Physical Weight (lb) 9.04
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 25.4 x 15.24 x 50.17 (cm)
Shipping Dimensions – (WxHxD) (in) 10.0 x 6.0 x 19.75 (in)
Shipping Dimensions – (WxHxD) (mm) 254.0 x 152.4 x 501.65 (mm)
Environmental
Operating Elevation 0 – 14760 ft (0 – 4499 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950_1 certified by ETL
Warranty
Extended Warranty Option WEXT5YR-PDU1B
Product Warranty 3 Year Limited Warranty
Support
Can the PDU be configured to shutdown individual outlets?

Yes, switched PDU models can be configured via the web management interface.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU41001G 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $894.00
 PDU41021 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P16 - NEMA 5-15R $847.00
 PDU41023 100 - 120 VAC12 ft (3.7 m)1U30ANEMA L5-30P16 - NEMA 5-20R $1,683.00
 PDU41116 100 - 120 VAC10 ft (3.0 m)0U15A (Derated to 12A)NEMA 5-15P16 - NEMA 5-15R $1,155.00
 PDU41001 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $745.00
 PDU41002 100 - 120 VAC12 ft (3.7 m)1U20ANEMA L5-20P (5-20P Adapter)8 - NEMA 5-20R $811.00
 PDU41003 100 - 120 VAC12 ft (3.7 m)2U30ANEMA L5-30P16 - NEMA 5-20R $1,046.00
 PDU41101 100 - 120 VAC10 ft (3.0 m)0U20ANEMA L5-20P (5-20P Adapter)24 - NEMA 5-20R $1,170.00
 PDU41008 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $1,166.00
 PDU41004 100 - 240 VAC10 ft (3.0 m)1U15AIEC-320 C148 - IEC-320 C13 $715.00
 PDU41105 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P21 - IEC-320 C13,3 - IEC-320 C19 $1,408.00
 PDU41104 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L6-20P21 - IEC-320 C13,3 - IEC-320 C19 $1,265.00
 PDU41005 100 - 240 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $937.00
 PDU41102 100 - 120 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 - NEMA 5-20R $1,320.00