Switched

PDU41105

$1,408.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Automated notifications: E-mail, SMS, Text and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200-240 Vac
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 21 IEC-320 C13, 3 IEC-320 C19
  • Size: 0U Rackmount
  • Warranty: Three-Year
Overview

Product Overview

The CyberPower PDU41105 is a 0U rackmount switched power distribution unit or PDU that has 24 outlets and provides 240V 30A output. This PDU distributes power to 21 IEC-C13 and 3 IEC-C19 receptacles from a single NEMA (L)6-30P plug with unfiltered electrical pass-through.

Using the CyberPower Management Console, a web browser, and the RJ45 Ethernet port for network connection, the user can manage the switched outlet receptacles individually or collectively over the network. In addition, the user can manage the switched outlet receptacles locally by using the LCD controls. Outlets can be turned on, turned off, or cycled on demand. The user can also schedule outlets to address a number of needs: remote rebooting of locked equipment, load shedding, power sequencing, and locking out unauthorized loads.

The PDU41105 comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Switchable Outlets
    Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • CyberPower Management Console
    CyberPower Management Console is a hardware interface built into switched PDUs. Users can remotely switch individual PDU.
  • Remote and Local Monitoring
    The user is able to track PDU vitals both offsite and onsite. It also provides control to turn on/off individual outlets or circuits.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable firmware updates that provide improvements to programs that run the PDU.
  • Power Control Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Twist-Lock Plug
    The user can secure the plug into an outlet by twisting and locking into place to prevent accidental disconnection.
  • Long Input Power Cord
    Allows the user to place the PDU where it’s needed because the power cord reaches distant power sources.
  • Cord Retention Tray
    Secures power cords. Keeps cord organized and accessible by securing power cord. The cord-retention tray also helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allows for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (2) Mounting Brackets, (6) M4 x 5 Screws, (6) M5 x 12 Screws/Washers, (6) M3 x 6 Screws, Cord Retention Tray, Cable Ties, RJ45/DB9 Serial Cable, User Manual, Registration and Software Download Cards

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Derated Input Current 24 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L6-30P
Maximum Input Current 30A
Power Cord Length 10 ft (3 m)
Output
Circuit Quantity 2
Nominal Output Voltage 200 – 240 VAC
Number of Outlets 24
Outlet Type 21 – IEC-320 C13
3 – IEC-320 C19
Outlets – Total 24
Overload Protection 20A x 2
USB Charge Port No
Management & Communications
Environmental Sensor Optional, via RJ45
Hardware Connection Port RJ45
Universal (RJ45)
LCD Multifunction LCD
Outlet switching Yes
Protocols IPv4
TCP/IP
UDP
SNMPv1
HTTP
NTP
DNS
Telnet
DHCP
SMTP
FTP
IPv6
SNMPv3
HTTPs
SSH
SSL
TLS
LDAP(S)
RADIUS
Syslog
CLI
Windows AD
Upgradeable firmware Yes
Physical
Color Black
Form Factors Supported Horizontal or Vertical Wallmount
Racks
Horizontal or Vertical Mount in a Variety of Other Surface Types
Material of Construction Metal
Rack Height 0U
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.78 x 166.62 x 4.78 (cm)
Physical Dimensions – (WxHxD) (in) 1.88 x 65.6 x 1.88 (in)
Physical Dimensions – (WxHxD) (mm) 48 x 1666 x 48 (mm)
Physical Weight (kg) 8.0
Physical Weight (lb) 17.64
Dimensions – Shipping
Shipping – Weight (kg) 9.9
Shipping – Weight (lb) 21.83
Shipping Dimensions – (WxHxD) (cm) 18.49 x 11.51 x 189.51 (cm)
Shipping Dimensions – (WxHxD) (in) 7.28 x 4.53 x 74.61 (in)
Shipping Dimensions – (WxHxD) (mm) 184.91 x 115.06 x 1895.09 (mm)
Environmental
Operating Elevation 0 – 11483 ft (0 – 3500 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 140 °F (0 – 60 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 149 °F (-15 – 65 °C)
Certifications
Safety UL 60950
Warranty
Extended Warranty Option WEXT5YR-PDU1B
Product Warranty 3 Year Limited Warranty
Support
Can the PDU be configured to shutdown individual outlets?

Yes, switched PDU models can be configured via the web management interface.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU41001G 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $894.00
 PDU41021 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P16 - NEMA 5-15R $847.00
 PDU41023 100 - 120 VAC12 ft (3.7 m)1U30ANEMA L5-30P16 - NEMA 5-20R $1,683.00
 PDU41116 100 - 120 VAC10 ft (3.0 m)0U15A (Derated to 12A)NEMA 5-15P16 - NEMA 5-15R $1,155.00
 PDU41001 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $745.00
 PDU41002 100 - 120 VAC12 ft (3.7 m)1U20ANEMA L5-20P (5-20P Adapter)8 - NEMA 5-20R $811.00
 PDU41003 100 - 120 VAC12 ft (3.7 m)2U30ANEMA L5-30P16 - NEMA 5-20R $1,046.00
 PDU41101 100 - 120 VAC10 ft (3.0 m)0U20ANEMA L5-20P (5-20P Adapter)24 - NEMA 5-20R $1,170.00
 PDU41008 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $1,166.00
 PDU41004 100 - 240 VAC10 ft (3.0 m)1U15AIEC-320 C148 - IEC-320 C13 $715.00
 PDU41105 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P21 - IEC-320 C13,3 - IEC-320 C19 $1,408.00
 PDU41104 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L6-20P21 - IEC-320 C13,3 - IEC-320 C19 $1,265.00
 PDU41005 100 - 240 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $937.00
 PDU41102 100 - 120 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 - NEMA 5-20R $1,320.00