Rackbar Surge

CPS815RMS

$75.89 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1800 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Outlet type: (8) NEMA 5-15R (rear)
  • Surge-protected outlets: Yes
  • Power cord: 6 ft
  • Rack size: 1U rackmount
  • EMI/RFI Filtration: Yes
  • Warranty: 3 year
Overview

Product Overview

Engineered for the most demanding applications, the professional-grade Rackbar CPS815RMS safeguards systems and networking equipment by absorbing spikes in energy caused by storms and electrical power surges. Designed for network environments, the CPS815RMS also performs superbly for home office use, providing 1800 joules of protection, 15-Amp electrical capacity with circuit breaker, and 8 surge-protected outlets (rear). Industrial-grade metal housing keeps this Rackbar performing flawlessly. The CPS815RMS has a 1U racksize and can be mounted horizontally.

Features of the CPS815RMS include an EMI/RFI noise filter, industrial-grade metal housing, AC power cord (6 ft.). The CPS815RMS also comes with a three-year limited warranty.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • LED Indicators
    Provides information about the model’s status: Power, Ground, and Surge.
  • Power Management Features
    Includes network-grade plugs and outlets, an AC power cord.
  • Industrial-Grade Metal Housing
    Prolongs model life with rugged casing made of impact-resistant material for maximum durability.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Rackbar Surge Protector, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 125 VAC
Plug Style Straight
Switch Lighted On/Off
Output
Nominal Output Voltage 125 VAC
Outlet Type 8 – NEMA 5-15R
Outlets – Rear 8
Outlets – Total 8
Overload Protection 15A
USB Charge Port No
Surge Protection & Filtering
Clamping Voltage 600V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
150 MHz
Yes
Maximum Surge Current 90000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Surge Suppression (Joules) 1800 J
Physical
Color Black
Cord Retention Tray/Cord Organizers Yes
Form Factors Supported 1U Rackmount
Material of Construction Metal
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.26 x 4.45 x 11.68 (cm)
Physical Dimensions – (WxHxD) (in) 19 x 1.75 x 4.6 (in)
Physical Dimensions – (WxHxD) (mm) 483 x 44 x 117 (mm)
Physical Weight (kg) 1.86
Physical Weight (lb) 4.1
Dimensions – Shipping
Shipping – Weight (kg) 2.04
Shipping – Weight (lb) 4.5
Shipping Dimensions – (WxHxD) (cm) 54.86 x 5.49 x 17.48 (cm)
Shipping Dimensions – (WxHxD) (in) 21.6 x 2.16 x 6.88 (in)
Shipping Dimensions – (WxHxD) (mm) 548.64 x 54.86 x 174.75 (mm)
Environmental
Operating Elevation 0 – 9843 ft (0 – 3000 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL 1363, UL 1449
Warranty
CEG Amount $0
Connected Equipment Guarantee No
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthRacksizeOutlets MSRP
 CPS1615RMS 1800 J15 A6 ft (1.8 m)1U16 - NEMA 5-15R $121.00
 CPS815RMS 1800 J15 A6 ft (1.8 m)1U8 - NEMA 5-15R $75.89
 CPS1215RMS 1800 J15 A15 ft (4.6 m)1U12 - NEMA 5-15R $104.50
 CPS1220RMS 1800 J20 A15 ft (4.6 m)1U12 - NEMA 5-20R $170.95
 RKBS15S2F10R 3600 J15 A15 ft (4.6 m)1U12 - NEMA 5-15R $143.00
 RKBS15S2F8R 3600 J15 A15 ft (4.6 m)1U10 - NEMA 5-15R $99.00
 RKBS15S2F12R 3600 J15 A15 ft (4.6 m)1U14 - NEMA 5-15R $154.00
 RKBS15S4F8R 3600 J15 A15 ft (4.6 m)1U12 - NEMA 5-15R $143.00
 RKBS15S4F12R 3600 J15 A15 ft (4.6 m)1U16 - NEMA 5-15R $131.95
 RKBS20S2F10R 1800 J20 A15 ft (4.6 m)1U12 - NEMA 5-20R $209.00
 RKBS15S6F8R 3600 J15 A15 ft (4.6 m)1U14 - NEMA 5-15R $138.59
 RKBS20ST4F8R 1800 J20 A15 ft (4.6 m)1U12 - NEMA 5-20R $218.95
 RKBS20ST4F10R 1800 J20 A15 ft (4.6 m)1U14 - NEMA 5-20R $211.95
 RKBS20ST6F8R 1800 J20 A15 ft (4.6 m)1U14 - NEMA 5-20R $192.99
 RKBS20S4F8R 1800 J20 A15 ft (4.6 m)1U12 - NEMA 5-20R $179.95
 RKBS20S4F10R 1800 J20 A15 ft (4.6 m)1U14 - NEMA 5-20R $181.95
 RKBS20S6F10R 1800 J20 A15 ft (4.6 m)1U16 - NEMA 5-20R $196.95