Racks - Fans

CRA12002

$284.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Fan Type: Roof mounted
  • Number of Fans: 2
  • Operating Voltage: 208 Vac
  • Air Flow: 160 CFM
  • Warranty: 2 years
Overview

Product Overview

The CRA12002 Carbon Rack Fan improves ventilation in rack enclosures. The fan panel has (2) 208 Vac high performance fans and a 6.5 ft power cord with IEC-320 C14 input plug. Mounting hardware is included. The CRA12002 is covered by a 2-year limited warranty.

Product Features
Typical Applications
What's In The Box

Fan kit, Mounting Hardware, Quick Start Guide

WARNING

This product can expose you to chemicals including Styrene and Vinyl Chloride, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 6.5 ft (2.0 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type IEC-320 C14
Nominal Input Voltage 208 – 240 VAC
Power Cord Length 6.5 ft (2 m)
Power Switch No
Output
USB Charge Port No
Performance
Air Flow (CFM) 160 CFM
Physical
Color Black
Installation Hardware Included
Material of Construction Acrylonitrile Butadiene Styrene (ABS)
Number of Fans 2
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.99 x 3.81 x 11.99 (cm)
Physical Dimensions – (WxHxD) (in) 4.72 x 1.5 x 4.72 (in)
Physical Dimensions – (WxHxD) (mm) 120 x 38 x 120 (mm)
Physical Weight (kg) 1.22
Physical Weight (lb) 2.69
Dimensions – Shipping
Shipping – Weight (kg) 7.09
Shipping – Weight (lb) 15.63
Shipping Dimensions – (WxHxD) (cm) 15.57 x 5.54 x 37.62 (cm)
Shipping Dimensions – (WxHxD) (in) 6.13 x 2.18 x 14.81 (in)
Shipping Dimensions – (WxHxD) (mm) 155.7 x 55.37 x 376.17 (mm)
Environmental
Audible noise at 1.5M from surface of unit 46 dBA
Certifications
Environmental RoHS Compliant
Safety CE
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

CRA12002 DS

615.8KB

CRA12002 QSG

1.1MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionVoltageFans MSRP
 CRA11003 3U 19" fan panel, 3x 110/120Vac cooling fans; 290 CFM, 2 year warranty110 - 120 VAC3 $462.00
 CRA11002 Wall mount roof fan kit, 2x 110/120Vac cooling fans; 190 CFM, 2 year warranty110 - 120 VAC2 $289.00
 CRA11001 Roof-mounted fan panel, 6x 110/120Vac fans, for 42" to 47" (1070mm-1200mm) deep enclosures, 580 CFM, 2 year warranty110 - 120 VAC6 $805.00
 CRA12003 3U 19" fan panel, 3x 208/240Vac cooling fans; 240 CFM, 2 year warranty208 - 240 VAC3 $476.00
 CRA12001 Roof-mounted fan panel, 6x 208/240Vac fans, for 42" to 47" (1070mm-1200mm) deep enclosures, 480 CFM, 2 year warranty208 - 240 VAC6 $773.00
 CRA12002 Wall mount roof fan kit, 2x 208/240Vac cooling fans; 160 CFM, 2 year warranty208 - 240 VAC2 $284.00