Cable Management

CRA30002

$152.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: 1U 2″ deep metal duct cable manager with snap on cover
  • Compatibility: Fits any 19″ EIA-310 standard rack enclosure or open frame rack
  • Construction: Cold rolled steel to hold thick cables or multiple power cords
  • Installation: Hardware Included
  • Warranty: 5 years
Overview

Product Overview

The CRA30002 duct cable manager helps reduce cable stress and organize cable runs in any standard EIA-310 19" rack enclosure or open frame rack. Mounting hardware is included. The CRA30002 is covered by a 5-year limited warranty.

Product Features
Typical Applications
What's In The Box

Cable manager, Mounting Hardware

WARNING

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Installation Hardware Included
Material Cold Rolled Steel
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.21 x 4.5 x 7.29 (cm)
Physical Dimensions – (WxHxD) (in) 18.98 x 1.77 x 2.87 (in)
Physical Dimensions – (WxHxD) (mm) 482 x 45 x 73 (mm)
Physical Weight (kg) 0.48
Physical Weight (lb) 1.06
Dimensions – Shipping
Shipping – Weight (kg) 11.0
Shipping – Weight (lb) 24.25
Shipping Dimensions – (WxHxD) (cm) 10.16 x 8.26 x 50.8 (cm)
Shipping Dimensions – (WxHxD) (in) 4.0 x 3.25 x 20.0 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 82.55 x 508.0 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30002 19" 1U metal duct cable manager with cover, 5 year warranty1UHardware Included $152.00
 CRA30004 19" 1U flexible ring cable manager, 5 year warranty1UHardware Included $114.00
 CRA30006 19" 2U flexible ring cable manager, 5 year warranty2UHardware Included $119.00