Carbon™ Rack Cable Management

CRA30005

$38.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: 1U brush panel cable manager
  • Compatibility: Fits any 19″ EIA-310 standard rack enclosure or open frame rack
  • Installation: Hardware included
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CRA30005 helps improve cooling efficiency and organize cable runs in any standard EIA-310 19″ rack enclosure or open frame rack. Mounting hardware is included. The CRA30005 is covered by a 5-year limited warranty.

Typical Applications
Compatible Products
Specifications
Expand All
General
Type Brush Panel
Physical
Rack Height 1U
Installation Hardware Included
Material Cold Rolled Steel
Unit Dimensions – WxHxD (in) 18.98 x 1.73 x 0.47
Unit Dimensions – WxHxD (mm) 482 x 44 x 12
Weight (lbs) 0.62
Weight (kg) 0.28
Shipping Dimensions – WxHxL (in) 2.2 x 1.2 x 19.5
Shipping Dimensions – WxHxL (mm) 55 x 30 x 495
Shipping Weight (lbs) 0.73
Shipping Weight (kg) 0.33
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CRA30005

243 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $155.00
 CRA30007 Flex Ring0UYes $112.00
 CRA30008 Cable LadderNoneYes $251.00
 CRA30002 Metal Duct1UNo $56.00
 CRA30005 Brush Panel1UNo $38.00
 CRA30003 Flexible Duct1UNo $69.00
 CRA30004 Flex Ring1UNo $42.00
 CRA30006 Flex Ring2UNo $44.00
 CRA30009 Cable TroughNoneYes $95.00
 CRA30010 Cable TroughNoneYes $75.00