Carbon™ Rack Security

CRA40001

$182.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Combination lock
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CRA40001 combination lock allows infrastructure managers to guard access to specific rack enclosures and their contents. The combination can be updated easily as access requirements change; the lock also has a master key override. Compatible with models CR42U11001 and CR24U11001. The CRA40001 is covered by a 5-year limited warranty.

Typical Applications
Compatible Products
Specifications
Expand All
General
Type Combination Door Lock
Physical
Installation Hardware Included
Color Black
QTY per kit 2
Unit Dimensions – WxHxD (in) 1.42 x 6.30 x 1.77
Unit Dimensions – WxHxD (mm) 36 x 160 x 45
Weight (lbs) 0.93
Weight (kg) 0.42
Shipping Dimensions – WxHxL (in) 4.7 x 2.2 x 8.7
Shipping Dimensions – WxHxL (mm) 120 x 55 x 220
Shipping Weight (lbs) 1.1
Shipping Weight (kg) 0.5
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CRA40001

1.50 MB

CRA40001

1.82 MB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 CRA40001 Combination Lock $182.00