PowerPanel Cloud License - 20 Nodes

PPC20N

$309.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • License Quantity: 20 Nodes (UPS) License
  • Length: 1 Year License
  • Groups: Up to 10 Separate Groups
  • Notifications: Up to 5 Email Addresses
  • Event Log: 50 Event Log Records
  • Event Log Duration: 30 Days
  • Status Log: 100 Status Log Records
  • Status Log Duration: 5 Hour Status Log
  • Data Frequency: 3 Minutes
Overview

Product Overview

PowerPanel Cloud software lets you monitor your connected UPS system via phone app or desktop app. PowerPanel Cloud License 20 Nodes (PPC20N) provides licenses for up to 20 nodes (UPS) for a term of 1 year.

Product Features
  • License Quantity
    The PPC20N license enables up to 20 nodes (UPS) to be added to a PowerPanel Cloud account.
  • License Term
    The term for this license is 1 year.
  • Groups
    Up to 10 Groups can be setup for classifying UPS by location, business, or other criteria.
  • Email Notifications
    Up to 5 email addresses can be added to receive event notifications.
  • Event Log
    PPC20N provides up to 50 event logs for a period of 30 days.
  • Status Log
    PPC20N provides up to 100 status logs for a period of 5 hours.
  • Data Frequency
    The UPS provides data updates every 3 minutes.
  • Global Map
    Display the location of your UPS using a global map.
  • Device Map
    The Device Map allows users to add more granularity for identifying UPS location by creating a floor map to show the placement of the UPS.
  • Battery Test
    Ensure runtimes are met by using PowerPanel Cloud to perform a battery test.
Compatible Products
Specifications
Expand All
Output
USB Charge Port No
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 PowerPanel Cloud $0.00