PowerPanel® Personal Mac

Software
  • Monitors UPS vitals: electrical power supply, voltage, power condition, remaining battery runtime, UPS load, and more
  • Supported Operating Systems: MacOS 10.14 and above
  • Auto shutdown: Yes
  • Email Notifications: Yes
  • Cloud Support: Yes
Download

Product Description

PowerPanel® Personal Mac | Software
Protects computers and valuable data by triggering connected computers' operating systems to shut down during a power event

Product Overview


PowerPanel® Personal is FREE software that features a user-friendly interface for controlling and monitoring any CyberPower UPS system through the USB or serial port. PowerPanel Personal can send email notifications when power events occur to keep you informed of power conditions at all times. The software monitors and tracks power consumed by the connected equipment to the UPS, and the user is able to see energy consumption and equivalent CO2 emissions. PowerPanel® Personal provides configurable settings for managing automatic shutdowns during power outages, scheduled shutdowns, and restarts. The software displays important UPS operating information such as operating voltage, battery capacity, runtime, and load; in addition, it offers a self-test function, adjustable alarm settings, and more.

Cloud monitoring is available for UPS using PowerPanel Personal via the PowerPanel®Cloud application. To access the UPS details through the PowerPanel® Cloud service, a plan purchase is required.

This software helps protect your data, computer system, components, and peripherals. It is compatible with Supported Operating Systems: MacOS 10.14 and above.

  • User-Friendly Interface
    Provides an easy-to-use, intuitive user experience.
  • Automated Unattended Shutdown
    When the connected UPS detects a power outage, PowerPanel® Personal automatically triggers the computer to gracefully shutdown to prevent data loss, data corruption, or equipment damage.
  • Email Notifications
    PowerPanel® Personal allows users to setup email notifications to receive real-time alerts when the UPS registers a power event.
  • Cloud Support
    UPS using the PowerPanel Personal can be monitored with the PowerPanel® Cloud application. Requires purchase of license.
  • Runtime Configuration
    In the event of a power outage, the user can configure the software to keep the computer running until the battery power runs low, or to shut down the computer immediately after a power outage to preserve the battery.

Additional Information

Language

English

Operating System

Mac OS

Software Version

2.3.4

Item Description

Compatible with Mac OS X 10.4.1 and higher.

PowerPanel® Personal Mac | Software
Protects computers and valuable data by triggering connected computers' operating systems to shut down during a power event
PowerPanel® Personal Mac | Software
Protects computers and valuable data by triggering connected computers' operating systems to shut down during a power event
PowerPanel® Personal Mac | Software
Protects computers and valuable data by triggering connected computers' operating systems to shut down during a power event

Our Technical Support team will be happy help you with technical questions during business hours.

Technical Support Hours
24 Hour Support - 7 Days a Week
Monday - Friday
Live Agent, Live Chat, Website Tickets & Email Available
Saturdays & Sundays
Live Chat, Website Tickets & Email Available Visit our support page

Call Toll Free
Live Monday - Friday
24 Hour Support
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

PowerPanel® Personal Mac | Software
Protects computers and valuable data by triggering connected computers' operating systems to shut down during a power event
 Model Operating SystemSoftware Version
 PowerPanel® Personal Linux Linux1.4.1
 PowerPanel® Personal Mac Mac OS2.3.4
 PowerPanel® Personal Windows Windows2.3.4
PowerPanel® Personal Mac | Software
Protects computers and valuable data by triggering connected computers' operating systems to shut down during a power event
PowerPanel® Personal Mac | Software
Protects computers and valuable data by triggering connected computers' operating systems to shut down during a power event