Essential Surge Protectors

7050SG

DISCONTINUED
  • Surge suppression: 2250 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Total outlets: 7 surge-protected (6 standard and 1 widely spaced)
  • Enery-saving outlets: 3
  • Power cord: 5 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $250,000
Overview

Product Overview

The CyberPower 7050SG is an Essential Surge Protector that provides 2250 joules of protection and has 7 surge-protected outlets (3 energy-saving). The energy-saving outlets designed to turn off up to three connected devices when your computer is shut down or goes into standby mode. With one-in/two-out phone/fax/modem protection, the 7050SG surge suppressor is ideal for personal computers, phones/fax/modems, printers, speakers, scanners and home electronics.

The 7050SG features metal oxide varistor (MOV) technology which guards the surge suppressor and connected electronics against line abnormalities and lightning surges. EMI/RFI filtering blocks unwanted line noise from all connected electronics. CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $250,000.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds a model’s ability to suppress the signal.
  • Energy-Saving Outlets
    Automatically turn off up to three connected devices when your computer (plugged into the master outlet) is shut down or goes into standby mode.
  • Transformer-Spaced Outlet
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the unit.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Energy Saving 3
Outlets – Total 7
Outlets – Widely Spaced 1
USB Charge Port No
Surge Protection & Filtering
Attenuation 43 dB
EMI/RFI Filtration Yes
Maximum Surge Current 105000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G 30000 A
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 2250 J
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 10.8 x 3.81 x 36.83 (cm)
Shipping Dimensions – (WxHxD) (in) 4.25 x 1.5 x 14.5 (in)
Shipping Dimensions – (WxHxD) (mm) 107.95 x 38.1 x 368.3 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449
Warranty
CEG Amount $250000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads

7050SG DS

336.3KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP