Rackbar™ Surge Protectors

CPS1215RMS

$89.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1800 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Outlet type: (12) NEMA 5-15R (6 front, 6 rear)
  • Surge-protected outlets: Yes
  • Power cord: 15 ft
  • Rack size: 1U rackmount
  • EMI/RFI Filtration: Yes
  • Warranty: 3 year
Overview

Product Overview

Engineered for the most demanding applications, the professional-grade Rackbar™ CPS1215RMS safeguards systems and networking equipment by absorbing spikes in energy caused by storms and electrical power surges. Designed for network environments, the CPS1215RMS also performs superbly for home office use, providing 1800 joules of protection, 15-Amp electrical capacity with circuit breaker, and 12 surge-protected outlets (6 front, 6 rear). Industrial-grade metal housing keeps this Rackbar performing flawlessly. The CPS1215RMS has a 1U racksize and can be mounted horizontally.

Features of the CPS1215RMS include an EMI/RFI noise filter, industrial-grade metal housing, AC power cord (15 ft.). The CPS1215RMS also comes with a three-year limited warranty.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • LED Indicators
    Provides information about the model’s status: Power, Ground, and Surge.
  • Power Management Features
    Includes network-grade plugs and outlets, an AC power cord.
  • Industrial-Grade Metal Housing
    Prolongs model life with rugged casing made of impact-resistant material for maximum durability.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 15 ft (4.6 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 120 VAC
Plug Style Straight
Switch Lighted On/Off
Output
Nominal Output Voltage 120 VAC
Outlet Type 12 – NEMA 5-15R
Outlets – Front 6
Outlets – Rear 6
Outlets – Total 12
Overload Protection 15A
USB Charge Port No
Surge Protection & Filtering
Clamping Voltage 400V (H-N, N-G)
500V (H-G)
EMI/RFI Filtration 150 KHz
150 MHz
Yes
Maximum Surge Current 90000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Surge Suppression (Joules) 1800 J
Physical
Color Black
Cord Retention Tray/Cord Organizers Yes
Form Factors Supported 1U Rackmount
0U Vertical Rackmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 4.45 x 12.07 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 1.75 x 4.75 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 44 x 121 (mm)
Physical Weight (kg) 2.27
Physical Weight (lb) 5
Dimensions – Shipping
Shipping – Weight (kg) 9.41
Shipping – Weight (lb) 20.75
Shipping Dimensions – (WxHxD) (cm) 25.4 x 5.77 x 52.07 (cm)
Shipping Dimensions – (WxHxD) (in) 10.0 x 2.27 x 20.5 (in)
Shipping Dimensions – (WxHxD) (mm) 254.0 x 57.66 x 520.7 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL Recognized
Warranty
CEG Amount $0
Connected Equipment Guarantee No
Product Warranty 3 Year Limited Warranty
Feature Focus
Rackbar Surge Protectors

Rackbar™ Surge Protectors are professional-grade rackmount surge protectors designed for the most demanding applications. Available in 15-Amp and 20-Amp models, these surge suppressors safeguard systems and networking equipment against destructive power events that can cause equipment damage and loss of valuable data. Rackbars may be installed vertically or horizontally in racks or under benches. Key features include switch-free design, LED indicators, metal housing, network-grade plugs and outlets, and a long input power cord.


Downloads

CPS1215RMS

162 KB

CPS1215RMS

20 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model JoulesAmpsCord LengthRacksizeOutlets MSRP
 CPS1215RMS $89.95
 CPS1220RMS 1800 J20 A15 ft1U12 x NEMA 5-20R $149.95
 RKBS15S2F10R $121.84
 RKBS15S2F8R $84.95
 RKBS15S2F12R $119.97
 RKBS15S4F8R $94.95
 RKBS15S6F12R $157.29
 RKBS15S4F12R $119.95
 RKBS20S2F8R $156.44
 RKBS20S2F10R $168.64
 RKBS15S6F8R $125.99
 RKBS20ST2F10R 1800 J20A15 ft (4.6 m)1U12 - NEMA 5-20R $179.95
 RKBS20ST4F8R $198.66
 RKBS20ST6F12R 1800 J20A15 ft (4.6 m)1U18 - NEMA 5-20R $234.95
 RKBS20ST4F12R $199.95
 RKBS20ST4F10R 1800 J20A15 ft (4.6 m)1U14 - NEMA 5-20R $191.95
 RKBS20ST6F8R 1800 J20A15 ft (4.6 m)1U14 - NEMA 5-20R $192.99
 RKBS20S4F8R $162.95
 RKBS20S4F10R $181.95
 RKBS20S6F10R $196.95
 RKBS20S6F8R $182.95