TAA Surge Protectors

CSP806TTAA

DISCONTINUED
  • Surge suppression: 2550 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: (8) NEMA 5-15R (surge-protected)
  • Transformer outlets: 4
  • Power cord: 6 ft
  • Protection: RJ11
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $250,000
Overview

Product Overview

The CyberPower CSP806TTAA Surge Protector provides 2550 joules of surge protection and 8 outlets. It complies with the U.S. Trade Agreement Act (TAA). The CSP806TTAA is internet-ready with one-in/two-out phone/fax/modem protection and a 6 ft. cord. This model is ideal for personal and office computers, phones/fax/modems, printers, stereos, and CD/DVD players.

Metal oxide varistor (MOV) technology safely guards the surge suppressor and connected electronics against line abnormalities and lightning surges. Electromagnetic and radio frequency interference (EMI/RFI) filtering blocks unwanted line noise from all connected electronics. CyberPower stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $250,000.

Product Features
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge protector.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • Transformer-Spaced Outlet
    Accommodates a large transformer-based plug without compromising the utility of other outlets.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • ISO & Safety Certifications
    All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Child-Safe Outlets
    Can be closed off so that accidental electrical charging cannot occur.
  • Keyhole Mounting Slots
    Enable the model to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Sturdy ABS Case
    Is constructed of impact-resistant composite material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A (Derated to 12A)
Plug Style Right Angle – 45° Offset
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
USB Charge Port No
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 400V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 120000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 60000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 2550 J
Physical
Color Black
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Horizontal Mount in Variety of Other Applications
Material of Construction Plastic
Safety Covers Yes
Dimensions – Shipping
Shipping – Weight (kg) 5.58
Shipping – Weight (lb) 12.31
Shipping Dimensions – (WxHxD) (cm) 4.32 x 31.19 x 18.29 (cm)
Shipping Dimensions – (WxHxD) (in) 1.7 x 12.28 x 7.2 (in)
Shipping Dimensions – (WxHxD) (mm) 43.18 x 311.91 x 182.88 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
Warranty
CEG Amount $250000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads

CSP806TTAA DS

420.7KB
Support
How do I correctly use the IN and OUT jacks for RJ11/45 phone/network ports?

To correctly use the IN and OUT jacks for the RJ11/45 phone/network ports:

  • Connect the cord from your wall to the IN jack. NOTE: For some surge suppressors, the IN jack might show the icon of a phone.
  • Connect your computer or peripheral to the OUT jack. NOTE: For some surge suppressors, the OUT jack might show the icon of a computer.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP