Home Theater Surge Protectors

HT400W

$19.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1800 J
  • Volts: 125 V
  • Plug type: Wall tap
  • Outlets: 4 surge-protected (standard)
  • LED indicators: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The Home Theater Surge Protector HT400W from CyberPower provides 1800 joules of protection and 4 outlets to safeguard your home theater equipment from damage caused by electrical surges. Features of the HT400W include automatic shutdown, LED status indicators (Grounded, Protected), a wall tap plug, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. This surge suppressor comes with a Limited Lifetime Warranty and a $100,0000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Illuminate to show the model’s status: Protected and Grounded.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 HT1208TCRC1 15 A4350 J8 ft (2.4 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $43.95
 HT1208TC 15 A3150 J8 ft (2.4 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $49.95
 HT1006U 15 A3600 J6 ft (2 m)10 - NEMA 5-15R2.4 Amps (Shared)None $38.95
 HT806TC 15 A3000 J6 ft (2 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $32.95
 CSHT808TC 15 A2850 J8 ft (2.4 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $32.95
 HT806TCRC1 15 A4350 J6 ft (2 m)18 x NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $34.95
 HT600TCWS None1200 JWall Tap6 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $0.00
 HT812TC 15 A4350 J12 ft (3.7 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $37.99
 HT1210TC 15 A4350 J10 ft (3 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $44.95
 CSHT706TC 15 A1950 J6 ft (2 m)7 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $29.95