HT604C


Home Theater Surge Protectors

MSRP $17.99

  • Surge suppression: 900 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Outlets: 6 surge-protected (5 standard + 1 widely spaced)
  • Power cord: 4 ft
  • Data line protection: Coaxial
  • LED indicators: Yes
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $50,000

Product Description

HT604C | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Product Overview


The CyberPower Home Theater Surge Protector HT604C provides 900 joules of protection and 6 outlets (5 standard and 1 widely spaced) to safeguard your home theater equipment from damage caused by electrical surges. Coaxial line protection (RG6) occurs for cable/satellite/modem.

Features of the HT604C include automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, an On/Off switch with integrated 15-Amp circuit breaker, a power cord (4 ft.), LED status indicators (Grounded, Protected), keyhole mounting slots, and impact-resistant casing. This surge suppressor comes with a Limited Lifetime Warranty and a $50,000 Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through coaxial lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate the model’s status: Protected and Grounded.
  • Widely Spaced Outlet
    Accommodates transformer-based plugs without compromising the utility of other outlets.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
HT604C | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment
HT604C | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


HT604C | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment
HT604C | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

HT604C | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment
 Model Data ProtectionJoulesAmpsOutletsCord LengthColor MSRP
 CSHT706TC RG6 Coaxial, RJ11 Phone1950 J15 A7 x NEMA 5-15R6 ftBlack $26.95
 CSHT706TCG RG6 Coaxial, RJ11 Phone2250 J15 A7 x NEMA 5-15R6 ftBlack $32.95
 CSHT808TC RG6 Coaxial, RJ11 Phone2850 J15 A8 x NEMA 5-15R8 ftBlack $29.95
 HT806TC RG6 Coaxial, RJ11 Phone3000 J15 A8 x NEMA 5-15R6 ftBlack $34.99
 HT1006U None3600 J15 A10 × NEMA 5-15R6 ftBlack $34.99
 CSHT1208TNC2 RG6 Coaxial, RJ11 Phone, RJ45 Network3150 J15 A12 x NEMA 5-15R8 ftBlack $39.95
 CSHT1208TNC2G RG6 Coaxial, RJ11 Phone, RJ45 Network4350 J15 A12 x NEMA 5-15R8 ftBlack $54.95
HT604C | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment