Multi-Pack Surge

MP1045SW

DISCONTINUED

Surge Protector Power Strip with USB

  • Surge suppression: 1200 Joules
  • Volts: 125 V
  • Circuit breaker: 15 A
  • USB ports: 2 (2.1-Amp)
  • Plug type: NEMA 5-15P
  • Outlet type: NEMA 5-15R
  • Outlets: 6 surge-protected
  • Power cord: 4 ft
  • Color: Black
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $50,000

Wall Tap Surge Protector with USB

  • Surge suppression: 1200 J
  • Volts: 125 V
  • USB Ports: (2) 2.4 Amp
  • Plug type: 3-prong
  • Outlets: 6 surge-protected (standard)
  • Wall tap: Yes
  • LED indicator: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

These CyberPower Professional Series surge protectors are ideal for home and office protection with 1200 joules, 6 outlets and 2 USB 2.1 amp charging port. Ideal for protecting personal computers, phones/fax/modems, printers, stereos and other electronics, the surge protectors feature MOV technology for guarding against line abnormalities and lightning surges. The 2.1 amp USB charging ports are perfect for keeping tablets, smartphones and other rechargeable electronics ready for use. These surge protectors come with a One Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during a power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Swivel Outlets
    The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • LED Indicators
    Green light to indicate status conditions of the model: Grounded
  • Power Cord
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

(1) Surge Protector Power Strip w/USB, (1) Surge Protector Wall Tap w/ USB, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 43 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Response Time <1 Nanosecond
Surge Suppression (Joules) 1200 J
Physical
Color Black
Keyhole Mounting Slots Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 15.98 x 45.47 x 12.55 (cm)
Physical Dimensions – (WxHxD) (in) 6.29 x 17.9 x 4.94 (in)
Physical Dimensions – (WxHxD) (mm) 160 x 455 x 125 (mm)
Physical Weight (kg) 0.73
Physical Weight (lb) 1.61
Dimensions – Shipping
Shipping – Weight (kg) 11.11
Shipping – Weight (lb) 24.5
Shipping Dimensions – (WxHxD) (cm) 8.26 x 39.37 x 24.77 (cm)
Shipping Dimensions – (WxHxD) (in) 3.25 x 15.5 x 9.75 (in)
Shipping Dimensions – (WxHxD) (mm) 82.55 x 393.7 x 247.65 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
Warranty
CEG Amount $50000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99