Multi-Pack Surge

MP1049SW

DISCONTINUED
Overview

Product Overview

Product Features
What's In The Box

(1) Surge Protector Power Strip w/USB, (1) Surge Protector Wall Tap w/ USB, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker15 A
Cord Length4 ft (1.2 m)
Input Plug TypeNEMA 5-15P
Plug StyleRight Angle - 45° Offset
Wall Tap
Output
Outlet Type6 - NEMA 5-15R
Outlets - Total6
USB Charge PortYes
USB Charge Port Amperage2.4 Amps (Shared)
USB Charge Port Quantity2
USB Charge Port StandardType A
USB Charge Port Type2 Type A
USB Charge Port Voltage5 VDC
Surge Protection & Filtering
Coax Protection RG6None
Surge Suppression (Joules)500 J
Physical
ColorBlack/White
Dimensions
Physical Dimensions - (WxHxD) (cm)14.88 x 9.14 x 46.74 (cm)
Physical Dimensions - (WxHxD) (in)5.86 x 3.6 x 18.4 (in)
Physical Dimensions - (WxHxD) (mm)149 x 91 x 467 (mm)
Physical Weight (kg)0.75
Physical Weight (lb)1.66
Dimensions - Shipping
Shipping - Weight (kg)10.77
Shipping - Weight (lb)23.75
Shipping Dimensions - (WxHxD) (cm)8.89 x 40.01 x 24.13 (cm)
Shipping Dimensions - (WxHxD) (in)3.5 x 15.75 x 9.5 (in)
Shipping Dimensions - (WxHxD) (mm)88.9 x 400.05 x 241.3 (mm)
Warranty
Product Warranty1 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99