Multi-Pack Surge

MP1051SSW

$49.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge Protector Power Strips
  • Surge suppression: 1200 J
  • USB ports: 2 (2.4-Amp)
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 7 NEMA 5-15R
  • Transformer outlets: 1
  • Power cord: 4 ft.
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
  • Surge Protector Wall Tap
  • Surge suppression: 1200 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 6 NEMA 5-15R
  • USB charge ports: 2 (2.4-Amp)
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Cyberpower Surge Protector MP1051SSW combo pack comes with two seven-outlet surge protector strips, and one six-outlet swiveling wall tap surge protector. Each surge protector in this combo pack provides 1200 joules of protection to prevent damaging power spikes and surges from reaching your small electronics. These surge protectors also include two 2.4-Amp USB ports to quickly charge USB-powered devices, including tablets.

Additional features of the MP1051SSW combo pack include EMI/RFI noise filters, metal oxide varistor (MOV) technology, surge protection LED indicators, impact-resistant casing and keyhole slots for easy mounting (strips only). All three surge suppressors come with a Limited Lifetime Warranty and a $75,000 Connected Equipment Guarantee.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.

LED Indicators
Illuminate to show surge protection status (Protected & Grounded).

Swivel Outlets
The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.

Keyhole Slots
Enable the surge protector power strips to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

What's In The Box

(2) Surge Protector Power Strips w/USB, (1) Surge Protector Wall Tap w/ USB, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Wall Tap
Switch Non-Lighted On/Off – Reset
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 32 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current L-G 15000 A
Maximum Surge Current L-N 30000 A
Maximum Surge Current N-G 15000 A
Response Time <1 Nanosecond
Surge Suppression (Joules) 1200 J
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 15.62 x 46.48 x 9.68 (cm)
Physical Dimensions – (WxHxD) (in) 6.15 x 18.3 x 3.81 (in)
Physical Dimensions – (WxHxD) (mm) 156 x 465 x 97 (mm)
Physical Weight (kg) 0.76
Physical Weight (lb) 1.67
Dimensions – Shipping
Shipping – Weight (kg) 7.94
Shipping – Weight (lb) 17.5
Shipping Dimensions – (WxHxD) (cm) 36.83 x 6.99 x 40.64 (cm)
Shipping Dimensions – (WxHxD) (in) 14.5 x 2.75 x 16.0 (in)
Shipping Dimensions – (WxHxD) (mm) 368.3 x 69.85 x 406.4 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99