Multi-Pack Surge

MP1057SSW

DISCONTINUED
  • 6 Outlet Surge Protector Wall Tap with USB
      • AC outlets: 6
      • Outlet type: NEMA 5-15R
      • Surge suppression: 1200J
      • USB-A charge ports: 2
      • USB output: 3.1A (shared)
      • Warranty: One Year Limited
      • Connected Equipment Guarantee: $100,000
      4 Outlet Surge Protector Strip with USB
      • AC Outlets: 4
      • Outlet type: NEMA 5-15R
      • Surge suppression: 500J
      • USB-A charge ports: 2
      • USB-A charge output: 2.4A (shared)
      • Plug type: NEMA 5-15P
      • Plug style: Right-angle 45° offset
      • Warranty: One Year Limited
      • Connected Equipment Guarantee: $15,000
      Overview

      Product Overview

      The MP1075SSW USB and Surge 3 Pack safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. All units included in the 3 pack provide a high level of surge protection - 500J for the 4 outlet strips, and 1200J for the 6 outlet wall tap. All three surge protectors have two USB-A ports to give the ability to directly charge mobile, USB enabled devices.

      All three surge protectors feature metal oxide varistor (MOV) technology and come with a One Year Limited Warranty and Connected Equipment Guarantees.

      Product Features
      • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
      • Automatic Shutdown Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model's ability to suppress the signal.
      • EMI/RFI Noise Filter Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
      • Metal Oxide Varistor (MOV) Technology Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
      • USB Charging Ports Charge USB-A compatible devices such as tablets, smartphones, and other mobile accessories.
      • LED Indicators Illuminate to show surge protection status and proper ground
      • Impact-Resistant Casing Ensures maximum durability and prolongs the life of the model.
      • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
      • One Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
      What's In The Box

      (2) Surge Protector Power Strips w/USB, (1) Surge Protector Wall Tap w/ USB, User Manual

      WARNING

      Specifications
      Expand All
      Input
      Cord Length3 ft (0.9 m)
      Plug StyleRight Angle - 45° Offset
      Wall Tap
      Output
      Outlet Type6 - NEMA 5-15R
      4 - NEMA 5-15R
      USB Charge PortYes
      USB Charge Port Type2 USB-A
      Physical
      ColorWhite
      Dimensions - Shipping
      Shipping - Weight (kg)8.85
      Shipping - Weight (lb)19.5
      Shipping Dimensions - (WxHxD) (cm)7.62 x 32.39 x 26.67 (cm)
      Shipping Dimensions - (WxHxD) (in)3.0 x 12.75 x 10.5 (in)
      Shipping Dimensions - (WxHxD) (mm)76.2 x 323.85 x 266.7 (mm)
      Certifications
      EnvironmentalRoHS Compliant
      Warranty
      Product Warranty1 Year Limited Warranty
      Support

      Our Technical Support team will be happy help you with technical questions during business hours.

      Our technical support team is available between 6AM and 9PM CST
      Monday through Friday
      Visit our Support Area

      Series
       Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
       B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
       MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
       MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
       MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
       MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
       MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
       MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99