Multi-Pack Surge

MP1058SSW

$39.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner

Wall Tap Surge Protector with USB

  • AC outlets: 6
  • Outlet type: NEMA 5-15R
  • Surge suppression: 2000J
  • USB-A ports: 1
  • USB-A output: 2.4A
  • USB-C ports: 1
  • USB-C output: 20W PD
  • Plug type: NEMA 5-15P
  • Warranty: One Year Limited

Surge Protector Power Strip with USB

  • AC outlets: 8
  • Outlet type: NEMA 5-15R
  • Surge suppression: 2700J
  • USB-A ports: 1
  • USB-A output: 2.4A
  • USB-C ports: 1
  • USB-C output: 20W PD
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Power cord length: 6 ft.
  • Warranty: One Year Limited

Surge Protector Power Strip with USB

  • AC outlets: 7
  • Outlet type: NEMA 5-15R
  • Surge suppression: 2000J
  • USB-A ports: 2
  • USB-A output: 2.4A (shared)
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Power cord length: 4 ft.
  • Warranty: One Year Limited
Overview

Product Overview

The Cyberpower MP1058SSW combo pack comes with one 8-outlet surge protector strip with USB-A and USB-C, one 7-outlet surge protector strip with USB-A, and one 6-outlet Wall Tap surge protector with USB-A and USB-C.

The 8-outlet surge protector in this combo pack provides 2700 joules of protection to prevent damaging power spikes and surges from reaching your electronics. It features 2 USB ports (one 2.4A USB-A port and one 20W USB-C port with Power Delivery) that will charge USB enabled mobile devices and small electroncs. The P806UCPD has a 6 foot, power cord, a low-profile plug that fits in tight spaces, LEDs that indicate protected and grounded status, and a One Year Limited Warranty.

The 6-outlet surge protector wall tap in this combo pack provides 2000 joules of protection to prevent damaging power spikes and surges from reaching your electronics. It features 2 USB ports (one 2.4A USB-A port and one 20W USB-C port with Power Delivery) that will charge USB enabled mobile devices and small electroncs. The P6WSUCPD has swiveling outlets that rotate 90 degrees to help with cord management, LEDs that indicate protected and grounded status, and a One Year Limited Warranty.

The 7-outlet surge protector in this combo pack provides 2000 joules of protection to prevent damaging power spikes and surges from reaching your electronics. It features 2 USB-A ports with 2.4A shared output that will charge USB enabled mobile devices and small electroncs. The P704URC1 has a 4 foot power cord, a low-profile plug that fits in tight spaces, LEDs that indicate protected and grounded status, and a One Year Limited Warranty.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.

USB Charge Ports
Charge USB enabled mobile devices.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.

LED Indicators
Illuminate to show status (Powered, Protected, Grounded).

Keyhole Slots
Enable the surge protector power strips to be mounted to a wall or other vertical surface, under a desk, and in other configurations to optimize space and keep power cords
out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

What's In The Box

(1) 8 Outlet Surge Protector Power Strip w/USB-A and USB-C, (1) 7 Outlet Surge Protector Power Strip w/USB-A, (1) 6 Outlet Surge Protector Wall Tap w/USB-A and USB-C, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug Type NEMA 5-15P
Output
Output Voltage 125 VAC
USB Charge Port Amperage Amps (Shared)
USB Charge Port Quantity 6
USB Charge Port Standard USB-A, USB-C
USB Type-C PD Yes
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 600V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Response Time <1 Nanosecond
Management & Communications
LED Indicators Grounded (green)
Protected (green)
Physical
Color White
Dimensions – Shipping
Shipping – Weight (kg) 1.47
Shipping – Weight (lb) 3.25
Shipping Dimensions – (WxHxD) (cm) 36.83 x 40.31 x 5.72 (cm)
Shipping Dimensions – (WxHxD) (in) 14.5 x 15.87 x 2.25 (in)
Shipping Dimensions – (WxHxD) (mm) 368.3 x 403.1 x 57.15 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498A, UL1449, UL1310, UL1363, cUL, FCC, DOE VI, CEC/IC, NRCan
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99