Multi-Pack Surge

MP1087SS

$24.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 6
  • AC Outlet Type: NEMA 5-15R
  • Surge Protection: 500 Joules
  • Extension Cord Length: 3 ft
  • Power Cord Type: braided
  • Plug Type: NEMA 5-15P
  • Electrical Rating: 125V/15A/60Hz
  • Connected Equipment Guarantee: $25,000
  • Warranty: Lifetime Limited
Overview

Product Overview

The CyberPower MP1087SS surge protector power strip two-pack offers vital surge protection for common home and office electronics such as computers and peripherals, home theater equipment, and appliances. With 500 joules of surge protection, both outlets in the MP1087SS prevent power surges and power spikes caused by storms and electrical grid fluctuations from reaching and potentially harming your valuable electronic equipment. Each surge protector power strip in the MP1087SS has 6 standard, grounded power outlets and a 3-foot braided extension power cord with a standard grounded plug.

Product Features
  • Surge Protector Two-Pack
  • 6 AC Outlets
    Expand one grounded outlet into six grounded outlets.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the product.
  • Lifetime Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

2 Pack 6 Outlet Surge Protectors

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 3 ft (0.9 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Straight
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
Output Voltage 125 VAC
Output Watts – Continuous 1875 W
USB Charge Port No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color White
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.72 x 3.45 x 24.77 (cm)
Physical Dimensions – (WxHxD) (in) 1.86 x 1.36 x 9.75 (in)
Physical Dimensions – (WxHxD) (mm) 47 x 35 x 248 (mm)
Physical Weight (kg) 0.26
Physical Weight (lb) 0.57
Dimensions – Shipping
Shipping – Weight (kg) 0.57
Shipping – Weight (lb) 1.25
Shipping Dimensions – (WxHxD) (cm) 13.97 x 27.31 x 8.89 (cm)
Shipping Dimensions – (WxHxD) (in) 5.5 x 10.75 x 3.5 (in)
Shipping Dimensions – (WxHxD) (mm) 139.7 x 273.05 x 88.9 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363, UL1449 4th Edition
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Is this for indoor or outdoor use?

Indoor use only.

Can I plug another surge protector or power strip into this unit?

Not recommended.

If my surge protector has a surge light, should it be illuminated?

Yes. The surge light should be illuminated. This indicates that the CyberPower surge suppressor is functioning properly. If the light is not illuminated, it indicates that the surge protector has received a catastrophic surge and will need to be replaced. CyberPower will replace the surge suppressor free of charge, provided the warranty terms and conditions are met.

If my surge protector has a ground light, should it be illuminated (green)?

Yes. The ground indicator light should be illuminated. If the light is not illuminated, there is a problem with the AC outlet into which the CyberPower surge suppressor is plugged. If this is the case, please disconnect the surge suppressor until the problem is resolved. The problem must be resolved before the CyberPower surge suppressor can be used.

Common issues with an AC outlet include: bad ground, missed ground, or reversed wiring (usually due to sub-standard wiring, typical in residential housing built prior to 1980). You may need to contact a qualified electrician to repair/upgrade the outlet.

NOTE: Using the CyberPower surge suppressor when the ground indicator light is not illuminated will void the warranty.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99