Multi-Pack Surge

MP1095WS

Wall Tap Surge Protector with USB

  • AC outlets: 6
  • Outlet type: NEMA 5-15R
  • Surge suppression: 2000J
  • USB-A ports: 1
  • USB-A output: 2.4A
  • USB-C ports: 1
  • USB-C output: 15W
  • Plug type: NEMA 5-15P
  • Warranty: One Year Limited

Surge Protector Power Strip with USB

  • AC outlets: 8
  • Outlet type: NEMA 5-15R
  • Surge suppression: 2700J
  • USB-A ports: 1
  • USB-A output: 2.4A
  • USB-C ports: 1
  • USB-C output: 15W
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Power cord length: 6 ft.
  • Warranty: One Year Limited
Overview

Product Overview

The Cyberpower MP1095WS combo pack comes with one 8-outlet surge protector strip with USB-A and USB-C and one 6-outlet Wall Tap surge protector with USB-A and USB-C.

The 8-outlet surge protector in this combo pack provides 2700 joules of protection to prevent damaging power spikes and surges from reaching your electronics. It features 2 USB ports (one 2.4A USB-A port and one 15W USB-C port) that will charge USB enabled mobile devices and small electroncs. The P806UC36A has a 6 foot power cord, a low-profile plug that fits in tight spaces, LEDs that indicate protected and grounded status, and a One Year Limited Warranty.

The 6-outlet surge protector wall tap in this combo pack provides 2000 joules of protection to prevent damaging power spikes and surges from reaching your electronics. It features 2 USB ports (one 2.4A USB-A port and one 15W USB-C port) that will charge USB enabled mobile devices and small electronics. The P6WSUC has swiveling outlets that rotate 90 degrees to help with cord management, LEDs that indicate protected and grounded status, and a One Year Limited Warranty.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.

USB Charge Ports
Charge USB enabled mobile devices.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.

LED Indicators
Illuminate to show status (Powered, Protected, Grounded).

Keyhole Slots
Enable the surge protector power strip to be mounted to a wall or other vertical surface, under a desk, and in other configurations to optimize space and keep power cords out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

What's In The Box

(1) 8 Outlet Surge Protector Power Strip w/USB-A and USB-C model P806UC36A, (1) 6 Outlet Surge Protector Wall Tap w/USB-A and USB-C model P6WSUC, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug Type NEMA 5-15P
Output
Output Voltage 125 VAC
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 6
USB Charge Port Standard USB-A, USB-C
USB Type-C PD No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 600V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Response Time <1 Nanosecond
Management & Communications
LED Indicators Grounded (green)
Protected (green)
Physical
Color White
Dimensions – Shipping
Shipping – Weight (kg) 1.09
Shipping – Weight (lb) 2.40
Shipping Dimensions – (WxHxD) (cm) 18.01 x 36.5 x 5.69 (cm)
Shipping Dimensions – (WxHxD) (in) 7.09 x 14.37 x 2.24 (in)
Shipping Dimensions – (WxHxD) (mm) 180.09 x 365.0 x 56.9 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498A, UL1449, UL1310, UL1363, cUL, FCC, DOE VI, CEC/IC, NRCan
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Is this for indoor or outdoor use?

Indoor use only.

Can I plug another surge protector or power strip into this unit?

Not recommended.

If my surge protector has a surge light, should it be illuminated?

Yes. The surge light should be illuminated. This indicates that the CyberPower surge suppressor is functioning properly. If the light is not illuminated, it indicates that the surge protector has received a catastrophic surge and will need to be replaced. CyberPower will replace the surge suppressor free of charge, provided the warranty terms and conditions are met.

If my surge protector has a ground light, should it be illuminated (green)?

Yes. The ground indicator light should be illuminated. If the light is not illuminated, there is a problem with the AC outlet into which the CyberPower surge suppressor is plugged. If this is the case, please disconnect the surge suppressor until the problem is resolved. The problem must be resolved before the CyberPower surge suppressor can be used.

Common issues with an AC outlet include: bad ground, missed ground, or reversed wiring (usually due to sub-standard wiring, typical in residential housing built prior to 1980). You may need to contact a qualified electrician to repair/upgrade the outlet.

NOTE: Using the CyberPower surge suppressor when the ground indicator light is not illuminated will void the warranty.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99