Multi-Pack Surge

MPDS304X8

DISCONTINUED
  • AC Outlets: 3
  • AC Outlet Type: NEMA 5-15R
  • Surge Protection: 1000 Joules
  • USB-A Ports: 1
  • USB-A Output: 2.4A (shared)
  • USB-C Ports: 1
  • USB-C Output: 15W
  • Cord Length: 4 ft
  • Cord Type: Braided
  • Plug Type: NEMA 5-15P
  • Plug Style: Right Angle 45˚
  • Electrical Rating: 125V/15A/1875W/60Hz
  • Connected Equipment Guarantee: $100,000
  • Warranty: One-year Warranty
Overview

Product Overview

The CyberPower DS304UC desktop surge protector and charger brings you power, protection, and versatility – all in one compact unit. The DS304UCBL is equipped with 3 standard, grounded AC power outlets with 1000J of surge protection, 1 USB-A charging port with 2.4 amps of charging power and 1 USB-C charging port rated at 15 watts (USB-C not intended for use with laptops). With its mix of AC outlets and USB ports, the DS304UC is the ideal solution for desk tops, table tops and other areas of the home or office where access to power is needed.

Product Features
  • AC Outlets: 3
  • AC Outlet Type: NEMA 5-15R
  • Surge Protection: 1000 Joules
  • USB-A Ports: 1
  • USB-A Output: 2.4A (shared)
  • USB-C Ports: 1
  • USB-C Output: 15W
  • Cord Length: 4 ft
  • Cord Type: Braided
  • Plug Type: NEMA 5-15P
  • Plug Style: Right Angle 45˚
  • Electrical Rating: 125V/15A/1875W/60Hz
  • Connected Equipment Guarantee: $100,000
  • Warranty: One-year Warranty
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length4 ft (1.2 m)
Input Plug TypeNEMA 5-15P
Input Voltage125 VAC
Maximum Input Current15A
Nominal Input Voltage125 VAC
Plug StyleRight Angle - 45° Offset
Output
Outlet Type1 - NEMA 5-15R
Outlets - Total3
Output Watts - Continuous1875 W
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts15 Watts
Watts15 W
Surge Protection & Filtering
Surge Suppression (Joules)1000 J
Physical
Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)24.13 x 19.05 x 23.5 (cm)
Physical Dimensions - (WxHxD) (in)9.5 x 7.5 x 9.25 (in)
Physical Dimensions - (WxHxD) (mm)241 x 191 x 235 (mm)
Physical Weight (kg)3.27
Physical Weight (lb)7.2
Dimensions - Shipping
Shipping - Weight (kg)3.27
Shipping - Weight (lb)7.2
Shipping Dimensions - (WxHxD) (cm)24.13 x 21.59 x 23.5 (cm)
Shipping Dimensions - (WxHxD) (in)9.5 x 8.5 x 9.25 (in)
Shipping Dimensions - (WxHxD) (mm)241.3 x 215.9 x 234.95 (mm)
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99