Home Office Surge Protection

P600WSU

DISCONTINUED
  • Surge suppression: 1200 J
  • Volts: 125 V
  • USB Ports: (2) 1.0 Amp
  • Plug type: 3-prong
  • Outlets: 6 surge-protected (swivel)
  • Wall tap: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower Home Office Surge Protector P600WSU prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as laptops, small electronics, and chargers. The P600WSU provides 1200 joules of protection and 6 AC swivel outlets with a single wall tap plug. The two 1.0-Amp USB ports quickly charge USB-powered devices, including tablets.

Features of the P600WSU include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, surge protection LED indicator (Protected), damage-resistant housing, and an anchoring screw. This surge suppressor comes with a Limited Lifetime Warranty and a $100,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicator
    Illuminates to show surge protection status (Protected).
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Input
Voltage 125 V
Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type NEMA 5-15R
Outlets – Total 6
USB Charge Port – Total 2
USB Charging Amperage 1.0A (Shared)
Surge Protection & Filtering
Surge Suppression 1,200 joules
Maximum Surge Current 60,000 amps
Maximum Surge Current H-N 30,000 amps
Maximum Surge Current H-G 15,000 amps
Maximum Surge Current N-G 15,000 amps
Clamping Voltage 400 V (L-N, N-G)
500 V (L-G)
Response Time < 1 nanosecond
EMI/RFI Filtration 150 kHz – 100 MHz
Attenuation Up to 32 dB
Indicators
Indicators Protected (green)
Grounded (green)
Certifications
Safety UL1363
UL1449 3rd Edition
cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $75,000
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP