P706TG


Home Office Surge Protection

DISCONTINUED

  • Surge suppression: 2250 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: NEMA 5-15R
  • Outlets: 7 total (surge-protected)
  • Power cord: 6 ft
  • Data line protection: Telephone, DSL, Fax
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $175,000

Product Description

P706TG | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Product Overview


The Home Office Surge Protector P706TG from CyberPower offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and consumer electronics. The P706TG provides 2250 joules of protection and 7 surge-protected outlets (4 energy-saving and 1 widely spaced for transformer plugs). Data line protection occurs with RJ11 ports for telecommunication devices (phones, faxes, modems, and DSL lines).

Features of the P706TG include automatic shutdown, data line protection, a power cord (6 ft.), a right-angle plug with 45° off-set, LED indicators, impact-resistant casing, keyhole mounting slots, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. The P706TG comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate the model’s status: Protected and Grounded.
  • Energy-Saving Outlets
    Automatically shut off power to attached devices, saving energy, when the master outlet is triggered.
  • Transformer-Spaced Outlet
    Accommodates transformer-based plugs without compromising the utility of other outlets.
  • Cord Management System
    Keeps cords neat and organized.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
P706TG | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Input
Voltage 125V
Rotating Power Cord None
Switch Non Lighted On/Off – Reset
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle – 45 Degree Offset
Cord Length 6′
Output
Outlet Type NEMA 5-15R
Outlets – Total 7
Outlets – Energy Saving 3
Outlets – Widely Spaced 1
Surge Protection & Filtering
Surge Suppression 2,250 Joules
Maximum Surge Current 105,000 Amps
Maximum Surge Current H-N 45,000 Amps
Maximum Surge Current H-G 30,000 Amps
Maximum Surge Current N-G 30,000 Amps
Clamping Voltage 400V (L-N, L-G, N-G)
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 2-Out
Attenuation Up to 43dB
EMI/RFI Filtration 150 kHz to 100 MHz
Network Protection RJ45 None
Coaxial Protection RG6 (Gold Plated) None
Indicators
Indicators Protected (Green), Grounded (Green)
Physical
Keyhole Mounting Slots Yes
Cord Management Yes
Safety Covers Yes
Certifications
Safety UL1363 / UL1449 3rd Edition, cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $175,000
P706TG | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Registered Jacks

A registered jack (RJ) consists of the jack construction and wiring pattern of a standardized physical network interface to connect telecommunications or data equipment to a service provided by local exchange carrier or long distance carrier. Many CyberPower surge protectors feature data protection for RJ-11 (standard phone lines) and RJ-45 (Ethernet).

RJ-11 (RJ11): A telephone interface, a RJ-11 (registered jack-11), also known as RJ11, uses a cable of twisted wire pairs and a modular jack with two, four, or six contacts. A four-wire RJ-11 connector (6P4C) plugs a telephone into the wall and the handset into the telephone. A six-wire RJ-11 (6P6C) connector is commonly used with three telephone lines.

RJ-45 (RJ45): A data networking interface, the eight-wire RJ-45 (registered jack-45), also known as RJ45, uses a cable of twisted wire pairs and an 8-pin modular jack. RJ-45 connectors are typically used with Ethernet and Type 3 Token Ring networks.


P706TG | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
P706TG | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
How do I correctly use the IN and OUT jacks for RJ11/45 phone/network ports?

To correctly use the IN and OUT jacks for the RJ11/45 phone/network ports:

  • Connect the cord from your wall to the IN jack. NOTE: For some surge suppressors, the IN jack might show the icon of a phone.
  • Connect your computer or peripheral to the OUT jack. NOTE: For some surge suppressors, the OUT jack might show the icon of a computer.

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

P706TG | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
 Model AmpsJoulesCord LengthColorOutletsData Protection
 P300WU 15 A918 JNoneBlack3 x NEMA 5-15RNone
 P300WURC1 15 A1500 JNoneBlack3 x NEMA 5-15RNone
 P300WURC2 15 A600 JNoneWhite3 x NEMA 5-15RNone
 P600WSURC1 15 A1200 JNoneBlack3 x NEMA 5-15RNone
 P403U 15 A450 J3 ftWhite4 x NEMA 5-15RNone
 P604T 15 A1350 J4 ftBlack6 x NEMA 5-15RRJ11 Phone
 6050S 15 A1500 J4 ftBlack6 x NEMA 5-15RRJ11 Phone
 P708T 15 A1650 J8 ftBlack7 x NEMA 5-15RRJ11 Phone
 P806T 15 A2250 J6 ftBlack8 x NEMA 5-15RRJ11 Phone
 P1008T 15 A2850 J8 ftBlack10 x NEMA 5-15RRJ11 Phone
 P1206TC 15 A3150 J6 ftBlack12 x NEMA 5-15RRG6 Coaxial, RJ11 Phone, RJ45 Network
P706TG | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment