Professional Surge Protectors

CSP604UMP6

DISCONTINUED
  • Surge suppression: 1200 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 6 NEMA 5-15R (surge-protected)
  • USB charge ports: 2
  • Power cord: 4 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $50,000
Overview

Product Overview

The Professional Surge Protector CSP604UMP6 from CyberPower offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and other consumer electronics. The CSP604UMP6 provides 1200 joules of protection and six surge-protected outlets. Its two USB charge ports (2.4 Amp shared) keep tablets, smartphones, and other rechargeable electronics ready to use. The 4 ft. power cord has a right-angle plug with a 45 degree off-set.

Features of the CSP604UMP6 include automatic shutdown, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. It also has an LED indicator (Protected), keyhole mounting slots, and impact-resistant casing. The CSP604UMP6 comes with a 1 Year Limited Warranty and a $50,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Keyhole Slots
    Enable the model to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 800V (H-N)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1200 J
Physical
Color Black
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.59 x 3.78 x 29.46 (cm)
Physical Dimensions – (WxHxD) (in) 2.2 x 1.49 x 11.6 (in)
Physical Dimensions – (WxHxD) (mm) 56 x 38 x 295 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 5.9
Shipping – Weight (lb) 13.0
Shipping Dimensions – (WxHxD) (cm) 29.85 x 11.99 x 33.02 (cm)
Shipping Dimensions – (WxHxD) (in) 11.75 x 4.72 x 13.0 (in)
Shipping Dimensions – (WxHxD) (mm) 298.45 x 119.89 x 330.2 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
Warranty
CEG Amount $50000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads

CSP604UMP6

177 KB

CSP604UMP6

155 KB
58 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP