Hospital/Medical Surge

MPV615S

$149.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1560 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P Medical Grade
  • Plug style: Straight
  • Outlet type: 6 NEMA 5-15R Medical Grade
  • Power cord: 15 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $150,000
Overview

Product Overview

The CyberPower MPV615S Medical Grade Surge Protector delivers vital surge protection for use in hospitals, clinics, group practices, private practices, laboratory or other medical facilities, allowed for use within six feet of a patient for non-critical care applications. The surge protection prevents spikes in energy caused by storms and electrical power surges from reaching sensitive medical equipment in hospitals and healthcare facilities. Designed for use in patient care vicinities, the MPV615S is UL2930 listed. The MPV615S provides 1560 joules of protection, has 6 medical grade outlets with safety covers, a 15 foot 12AWG power cord, and a heavy duty medical grade plug.

Additional features of the MPV615S include automatic shutdown, fireproof metal oxide varistor (MOV) technology, an EMI/RFI noise filter, keyhole mounting slots, and impact-resistant casing. This surge protector comes with a Limited Lifetime Warranty and a $150,000 Connected Equipment Guarantee.

NOTE: The CyberPower MPV615S surge protector is not intended for use in critical care or life support applications.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • UL2930 Listed
    Tested for use with medical equipment meeting UL60601-1 requirements necessary for use in patient-care environments.
  • Hospital-Grade Plugs & Outlets, Outlet Covers
    Offer an added degree of safety and reliability to the input/output connections of hospital-grade equipment.
  • Fireproof Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Protected LED Status Indicator
    Visible signal that shows the unit is operating properly
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference.
  • Keyhole Slots and External Mounting Points
    Enable the unit to be mounted securely to a cart or post, as well as other locations to optimize space and safely keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

6 Outlet Medical Grade Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length 15 ft (4.6 m)
Input Plug Type NEMA 5-15P-HG
Input Voltage Range 100 VAC – 125 VAC
Maximum Input Current 15A
Output
Outlet Type 6 – NEMA 5-15R-HG
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Attenuation 58 dB
Clamping Voltage 600V (H-N)
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 45000 A
Maximum Surge Current H-G N/A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G N/A
Maximum Surge Voltage 6000 V
Surge Suppression (Joules) 1560 J
Management & Communications
LED Indicators Protected (green)
Physical
Color White
Form Factor Strip
Form Factors Supported Horizontal Mount in Variety of Other Applications
Material of Construction Metal
Safety Covers Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.3 x 3.71 x 30.99 (cm)
Physical Dimensions – (WxHxD) (in) 2.48 x 1.46 x 12.2 (in)
Physical Dimensions – (WxHxD) (mm) 63 x 37 x 310 (mm)
Physical Weight (kg) 1.91
Physical Weight (lb) 4.2
Dimensions – Shipping
Shipping – Weight (kg) 7.75
Shipping – Weight (lb) 17.09
Shipping Dimensions – (WxHxD) (cm) 16.0 x 6.2 x 41.0 (cm)
Shipping Dimensions – (WxHxD) (in) 6.3 x 2.44 x 16.14 (in)
Shipping Dimensions – (WxHxD) (mm) 160.02 x 61.98 x 409.96 (mm)
Certifications
Environmental RoHS Compliant
Safety UL2930 Listed
UL1449
Warranty
CEG Amount $150000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support
Can I clean a Medical Grade Surge Protector or Medical Grade Power Strip?

CyberPower Medical Grade Power Protection Products have been designed to tolerate repeated cleaning in healthcare environments. The CyberPower Medical Grade Surge Protecetor and Medical Grade Power Strip are safe to clean with products containing the chemicals listed below in the concentration specified or less:

APPROVED CLEANING CHEMICALS:

  • Ethyl Alcohol 75%
  • Isopropyl Alcohol / Isopropanol 75%
  • Hydrogen Peroxide 5%
  • Sodium Hypochlorite 12%
  • Ethylene Glycol Monobutyl Ether (2-Butoxyethanol) 20%
  • Benzalkonium Chloride (BKC) 5%

SAFE CLEANING REMINDERS:

  • Turn off the unit and unplug it from the AC power source before cleaning
  • Never immerse the unit in water or other liquids
  • Only use a soft, slightly damp cloth to wipe the surface of the unit. Do not directly spray the unit to clean or disinfect

Can this Medical Grade Surge Protector or Power Strip be used with life-support equipment?

No. Our medical grade surge protector and power strip are designed and certified to meet UL 60601-1 requirements for use within patient care vicinities for non-critical care equipment. They have not been designed or certified for use with life support or other critical care equipment and should not be used for that purpose.

Can this Medical Grade Surge Protector or Power Strip be used with non-medical equipment?

Yes. Home theater components, desktops, laptops, USB chargers, phones and other equipment can be connected to our medical grade surge protector and power strip. They will provide electricity to non-medical equipment just as they would with connected medical equipment.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesCord LengthOutlets MSRP
 MPV615S 1560 J15 ft (4.6 m)6 - NEMA 5-15R-HG $149.95
Videos