TAA Compliant EBM

BP48VL2U01TAA

$2,500.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Typical recharge time (0-90%): 4 hours
  • Battery type & quantity: 12V/9AH (8)
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Battery Equalization Technology: Yes
  • Smart Battery Management: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP48VL2U01TAA rack/tower convertible Extended Battery Module (EBM) extends battery runtimes during power outages and is designed for CyberPower UPS systems OL3KRTHDTAA and OL2K2RTHDTAA.

The BP48VL2U01TAA takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. Battery equalization technology improves battery life, and toolless front panel removal makes battery replacement easier. This unit comes with a three-year warranty.

Product Features
  • Extended Battery Module (EBM)
    Extends runtime by adding up to 10 EBMs.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge from 0-90% within four hours regardless of the number of EBMs.
  • Smart Battery Management
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process.
  • Hot-Swappable Batteries
    Keeps equipment running by eliminating downtime during UPS power maintenance.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • Replaceable DC Fuses
    Are located behind an easy-access panel.
  • Resettable AC Circuit Breaker
    Resets the UPS swiftly in case of an overload.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

EBM | Rackmount Left Rail | Rackmount Right Rail | C14 to C13 Power Cord | C14 to NEMA 5-15P Power Cord | Installation & Operation Manual | Registration Warranty Card | Tie Plate | (2) Rackmount Ears | (2) Rackmount Handles | (10) Black M5 X 8L Pan Head Screws | (4) Black M4 X 7L Pan Head Screws | (8) Black M4 X 8L Flat Head Screws | (4) Black M3 X 6L Flat Head Screws | (12) Rubber Pads | (8) Cage Nuts | (18) Screw Hole Dust Covers

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage70 A
DC Voltage48 VDC
Battery
Battery Quantity8
Battery Size12 V / 9 Ah
Battery TypeSealed Lead-Acid Battery
Built-in ChargerYes
Expansion Ready (Daisy-Chain)Yes
Replacement Battery CartridgeRB1290X4Q
Replacement Battery Cartridge Quantity2
Typical Recharge Time4 Hours (0% to 90% charged)
User Replaceable BatteryYes
Input
Circuit Breaker10 A
Input Plug TypeNEMA 5-15P
Input Voltage Range100 VAC - 125 VAC
Nominal Input Voltage120 VAC
Physical
ColorBlack
Material of ConstructionMetal
Mounting HardwareYes
Rack Height2U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.31 x 8.66 x 46.99 (cm)
Physical Dimensions - (WxHxD) (in)17.05 x 3.41 x 18.5 (in)
Physical Dimensions - (WxHxD) (mm)433 x 87 x 470 (mm)
Physical Weight (kg)29.6
Physical Weight (lb)65.26
Dimensions - Shipping
Shipping - Weight (kg)33.4
Shipping - Weight (lb)73.63
Shipping Dimensions - (WxHxD) (cm)56.01 x 24.0 x 57.0 (cm)
Shipping Dimensions - (WxHxD) (in)22.05 x 9.45 x 22.44 (in)
Shipping Dimensions - (WxHxD) (mm)560.07 x 240.03 x 569.98 (mm)
Environmental
Online Thermal Dissipation74 BTU/hr
Operating Elevation0 - 9843 ft (0 - 3000 m)
Operating Relative Humidity0 - 0.9 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 49213 ft (0 - 14999 m)
Storage Relative Humidity0 - 0.95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Compatibility
UPS ModelsOL3KRTHDTAA
OL2K2RTHDTAA
Certifications
EnvironmentalRoHS Compliant
SafetyUL 1778
CSA C22.2 NO.107.3
FCC Part 15 Class A
Warranty
Extended Warranty OptionWEXT5YR-BP2
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery Voltage MSRP
 BP48VL2U01TAA 48 VDC $2,500.00
 BP48VP2U02TAA 48 VDC $1,154.00