Cable Assemblies

CBL7PINBUL-0018

DISCONTINUED
  • Cable Type: FTTx
  • Connector A: 9-Pin Female Mini DIN
  • Connector B: 7-Pin Connector (5.0 mm pitch)
  • Length: 1.5 ft
  • Color: Cool Gray
  • Warranty: 3 year
Overview

Product Overview

The CBL7PINBUL-0018 cable is 9-pin female DIN to 7-pin terminated. This cable is designed to connect a battery backup unit to a 7-pin adapter. The CBL7PINBUL-0018 is available in 1.5 ft. in length and comes in cool gray.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Length 1.5 ft
Cable Type FTTx
Connector A 9-Pin Female Mini DIN
Connector B 7-Pin Connector (5.0 mm pitch)
Jacket PVC
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 5
Signal Wires Gauge 24 AWG
Output
USB Charge Port No
Physical
Color Cool Gray
Dimensions – Shipping
Shipping – Weight (kg) 0.07
Shipping – Weight (lb) 0.16
Shipping Dimensions – (WxHxD) (cm) 14.61 x 2.54 x 14.61 (cm)
Shipping Dimensions – (WxHxD) (in) 5.75 x 1 x 5.75 (in)
Shipping Dimensions – (WxHxD) (mm) 146.05 x 25.4 x 146.05 (mm)
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

CBL7PINBUL 0018 SD

891.9KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Connector AConnector BColorPower WiresSignal Wires