Indoor

CSN30U12V-20

Purchase Online
Find a Solution Provider Locate a Partner
  • Input voltage range: 90-264 VAC
  • On battery output voltage: 12 VDC
  • Rated power: 30W
  • Surge protection: 6kV
  • Battery: 12V/20Ah
  • Intelligent control: Yes
  • Telemetry interface: Yes
Overview

Product Overview

Designed for interior use, CSN30U12V-20 Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices. Features of the CSN30U12V-20 include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year warranty.

Product Features
  • Indoor Design
    Provides durable casing to protect the model and keyhole slots for wall-mounting in locations such as garages, basements, and utility closets.
  • Cold Start Functionality
    Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery and Low Battery.
  • Alarm Silence Button
    Selectable Enabled / Disabled.
  • LED Status Indicators
    Provide information about the control and operation of the model related to AC, output, and battery.
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
What's In The Box

UPS System, User Manual, Power Cord, Accessory Pack

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 20 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge NA
Replacement Battery Cartridge Quantity 1
User Replaceable Battery Yes
Input
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 70 Hz
Input Power Cord IEC320 C7 2-Prong Cord
Input Voltage Range 90 VAC – 264 VAC
Output
Efficiency > 83%
On Battery Voltage 12 VDC
Output Ground Reference Floating Ground
Output Voltage 12 VDC
Rated Power Output 30 W
USB Charge Port No
Surge Protection & Filtering
Lightning / Surge Protection Yes
Management & Communications
Communication Interface On Battery
Replace Battery
Missing Battery
Low Battery
LED Indicators AC, Output, Battery
Power
Auto-Charge Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 27.94 x 29.97 x 9.91 (cm)
Physical Dimensions – (WxHxD) (in) 11.0 x 11.8 x 3.9 (in)
Physical Dimensions – (WxHxD) (mm) 279 x 300 x 99 (mm)
Physical Weight (kg) 7.71
Physical Weight (lb) 17.0
Dimensions – Shipping
Shipping – Weight (kg) 8.25
Shipping – Weight (lb) 18.2
Shipping Dimensions – (WxHxD) (cm) 35.56 x 18.75 x 35.56 (cm)
Shipping Dimensions – (WxHxD) (in) 14.0 x 7.38 x 14.0 (in)
Shipping Dimensions – (WxHxD) (mm) 355.6 x 187.45 x 355.6 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL62368
FCC Part 15 Class B
Warranty
Product Warranty 3 Year Limited Warranty
Support
What does indoor design provide?

Indoor design provides durable casing to protect an FTTx/Telecom unit.

What is a hot-swappable battery?

A hot-swappable battery eliminates power-related downtime and ensures maximum power availability. All potential UPS maintenance, including complete power module exchange, can be performed without powering down connected equipment. As long as utility power is on, you may leave the UPS and connected equipment on while replacing a new battery.

What is Cold Start Functionality?

Cold Start Functionality restores emergency power to the load after the installation of a new battery.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery
 CSN27U12V-NA2
 CSN27U12V-NA3 12 Vdc27 WCS20A-EBP12 V / 7.2 Ah
 CSN27U12V-NA3-G 12 Vdc27 WCS20A-EBP12 V / 7.2 Ah
 DTC36U12V-NA3-G 12 Vdc36 WN/A12 V / 7.2 Ah
 DTC50U12V-NA3-G 12 Vdc50 WCS20A-EBP
 CBN50U48A-1 48 Vdc50 WN/A12 V / 20 Ah
 CSN75A12V3 12 Vdc75 WCS20A-EBP12 V / 20 Ah
 CSN30U12V-20 12 Vdc30 WCS20A-EBP12 V / 20 Ah
 CS20A-EBP N/A12 V / 20 Ah
 CSN27U12V 12 Vdc27 WCS20A-EBP12 V / 7.2 Ah
 DTC50U12V 12 Vdc50 WCS20A-EBP12 V / 9 Ah