TAA Hardware

RMCARD305TAA

$259.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Supported Protocols: TCP/IP, UDP, FTP, SCP, DHCP, DNS, SSH, Telnet, HTTP/HTTPS, SNMPv1/v3, IPv4/v6, NTP, SMTP, Syslog, RADIUS, LDAP/LDAPS, & Windows Active Directory
  • Remote management: Web browser, CLI, SNMP or NMS
  • Auto shutdown: Workstations, multiple servers
  • Auto shutdown clients: 50
  • Auto event notification: Email, SMS, SNMP Traps, Syslog
  • Remote scheduling: Shutdown, startup, reboot
  • Ethernet speeds: 10/100 Mbps
  • Environmental Sensor compatible: Yes
  • Upgradable firmware: Yes, via FTP or SCP
  • Warranty: 3 year
Overview

Product Overview

A full-featured network management card, the CyberPower RMCARD305TAA remotely manages, monitors and controls select CyberPower UPS systems and ATS PDUs via a standard web browser, command line interface (CLI), SNMP or network management system (NMS). Especially suited to enterprise installations, the RMCARD305TAA provides scheduling for UPS shutdown, startup, and rebooting, along with event action settings, event logging, status recording, and automatic event notifications via email, SMS, SNMP traps, or Syslog. PowerPanel® Business Edition Client software protects servers and workstations from data loss due to power failure by initiating auto-shutdown command from a UPS when a power loss event occurs.

An optional environmental sensor (ENVIROSENSOR) can be connected to the RMCARD305TAA to monitor the ambient temperature and humidity of a server room, IT closet, or other critical environments. Administrators define temperature parameters in Fahrenheit or Celsius; thresholds can be configured to prompt the RMCARD305TAA to send a predefined notifications. The RMCARD305TAA comes with a three-year warranty.

Product Features
  • Environmental Sensor Compatibility
    The optional ENVIROSENSOR connects to the Universal port on the RMCARD305TAA to monitor ambient temperature and humidity. Notifications are enabled by default and alert thresholds can be easily customized to fit environmental control requirements.
  • Remote Management
    Allows administrators to control and configure the UPS without being onsite via a standard web browser, command line interface (CLI), or network management system (NMS).
  • Built-In Automatic Shutdown
    In conjunction with PowerPanel Business Edition Client, you can protect servers and workstations from data loss due to power failure.
  • Offsite Scheduling of UPS and ATS PDU Operation
    Lets administrators conduct scheduled times for UPS and ATS PDU shutdown, startup, and reboot. Functionality includes event action management, event logging, and automatic event notification.
  • Automatic Event Notification
    Provides immediate updates about power events via Email, SMS, SNMP Traps, or Syslog server.
  • Event Logging and Status Records
    Traces the UPS and ATS PDU operational history, tracking events and input/output power status records.
  • Event Action Settings
    Allows administrators to customize UPS actions in response to power and system events.
  • Upgradable Firmware
    Keep the RMCARD305 up to date with the latest firmware version. New firmware releases include new functionality, feature enhancements, and bug fixes. Firmware can be updated via FTP or SCP.
  • Upgradable UPS Firmware*
    Maintain UPS firmware that manages features and functions up to date to. The UPS firmware upgrade is easy to do via the web management interface.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.

*Select UPS models only. Please contact your CyberPower Systems representative for information.

Compatible Products
Specifications
Expand All
General
Data Link Protocol Ethernet 100Base-TX, Ethernet 10Base-T
Universal Port Optional ENVIROSENSOR
Output
USB Charge Port No
Surge Protection & Filtering
Network Protection RJ45 Ethernet RJ45
Management & Communications
LED Indicators Tx/Rx
LINK
Supported Protocols
Cisco EnergyWise v1.2.0 and newer
DHCP RFC 2131
DNS RFC 1035
FTP RFC 959
HTTP v1.1: RFC 2616
HTTPS RFC 2818
LDAP v3: RFC 2251
LDAPS v3: RFC 4513
MIB RFC 1213, RFC 1628
NTP RFC 958
RADIUS RFC 2865
SCP v2: RFC 4253, RFC 4254
SMTP RFC 2821
SMTPS RFC 3207
SNMP v1: RFC 1155, RFC 1156, RFC 1157
v3: RFC 3414
SSH v2: RFC 4253, RFC 4254
SSL v3: RFC 6101
SysLog RFC 5424
TCP/IP v4: RFC 791
v6: RFC 2460
TLS v1.1: RFC 4346
v1.2: RFC 5246
Telnet RFC 854
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.6 x 4.32 x 13.46 (cm)
Physical Dimensions – (WxHxD) (in) 2.6 x 1.7 x 5.3 (in)
Physical Dimensions – (WxHxD) (mm) 66 x 43 x 135 (mm)
Physical Weight (kg) 0.09
Physical Weight (lb) 0.2
Dimensions – Shipping
Shipping – Weight (kg) 9.41
Shipping – Weight (lb) 20.75
Shipping Dimensions – (WxHxD) (cm) 5.92 x 16.51 x 17.02 (cm)
Shipping Dimensions – (WxHxD) (in) 2.33 x 6.5 x 6.7 (in)
Shipping Dimensions – (WxHxD) (mm) 59.18 x 165.1 x 170.18 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 14 – 122 °F (-10 – 50 °C)
Certifications
Environmental RoHS Compliant
Safety FCC DoC Class A
CE
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Downloads

RMCARD305TAA

374 KB

RMCARD305TAA

3.2 MB

RMCARD305TAA

445 KB
63 KB

RMCARD205/305 Firmware v1.4.1

125 KB

RMCARD205/305 Firmware v1.4.1

2.24 MB
56.9 MB
57.3 MB

RMCARD205/305 Firmware v1.4.1

1.106 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime