TAA Extended Battery Modules

BPL48V75ART2UTAA

DISCONTINUED
  • Output: 48V/75A
  • Recharge time: 8 hours
  • Battery type & quantity: 12V/9AH (12)
  • Weight: 96 lbs.
  • Form factor: Rack/Tower
  • Hot swappable batteries: Yes
  • Warranty: 3 year
Overview

Product Overview

The rack/tower convertible BPL48V75ART2UTAA Extended Battery Module (EBM) from CyberPower ensures extended battery runtimes during power outages for Smart App Sinewave UPS models PR3000LCDRTXL2U, PR5000LCDRTXL5U, and PR6000LCDRTXL5U. This EBM complies with the U.S. Trade Agreement Act (TAA). It takes up 2U of rack space and can be installed as a tower to match the UPS form factor. The BPL48V75ART2UTAA typically has a UPS charging time of eight hours. It comes with a three-year warranty.

Product Features
  • Extended Battery Modules (EBMs)
    Expand runtime and quickly restore full backup power with Fast Charge Technology.
  • Smart Battery Management (SBM)
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Cisco Compatible
    This CyberPower UPS system is a Cisco EnergyWise compliant end device.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
Specifications
Expand All
Battery
Battery Quantity 12
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Built-in Charger Yes
Hot Swappable Yes
Interface PP75
Replacement Battery Cartridge BB Battery – HR9-12
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Current 75 A
Output
USB Charge Port No
Physical
Color Black
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 8.89 x 59.94 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 3.5 x 23.6 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 89 x 599 (mm)
Physical Weight (kg) 43.54
Physical Weight (lb) 96
Dimensions – Shipping
Shipping – Weight (kg) 10.83
Shipping – Weight (lb) 23.88
Shipping Dimensions – (WxHxD) (cm) 56.52 x 25.65 x 60.66 (cm)
Shipping Dimensions – (WxHxD) (in) 22.25 x 10.1 x 23.88 (in)
Shipping Dimensions – (WxHxD) (mm) 565.15 x 256.54 x 606.55 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1449
Warranty
Extended Warranty Option WEXT5YR-BP2
Product Warranty 3 Year Limited Warranty
Feature Focus
Battery Technology

Fast Charge Technology and Smart Battery Management (SBM) prolong the capacity and life of a UPS battery. This provides greater efficiency and fewer battery replacements.

Fast Charge Technology enables the backup power supply to more quickly return to full capacity (100%) because each Extended Battery Module attached to the UPS uses its own charger. Typical systems share only a single charger for all attached battery modules, which increases the time required to fully restore backup power.

Smart Battery Management (SBM) charges a UPS battery in three phases, extending its functional life. SBM also reduces the heat produced by a UPS battery and reduces battery deterioration.


Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Downloads

BPL48V75ART2UTAA

849 KB

BPL48V75ART2UTAA

1.33 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP