Standby

CP350SLG

$54.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 350 VA / 255 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 6 × NEMA 5-15R
  • Warranty: 3 year
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

A compact UPS with standby topology, the CyberPower Standby CP350SLG provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the CP350SLG offers reliable power protection and battery backup. The CP350SLG comes with a three-year warranty and a $75,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, Warranty Registration Card, Turn ON/OFF Instruction Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 3.6 Ah
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 2 min
Runtime at Half Load 8 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Circuit Breaker 10 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1% (auto-sensing)
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 6 – NEMA 5-15R
Outlets – Battery & Surge Protected 3
Outlets – Surge-Only Protected 3
Outlets – Total 6
Outlets – Widely Spaced 2
Output Power Factor 0.7
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 350 VA
Watts 255 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 810 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port No
LED Indicators Power On
Wiring Fault
Management Cable None
Physical
Color Black
Form Factor Compact
Keyhole Mounting Slots No
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 18.03 x 10.92 x 8.13 (cm)
Physical Dimensions – (WxHxD) (in) 7.1 x 4.3 x 3.2 (in)
Physical Dimensions – (WxHxD) (mm) 180 x 109 x 81 (mm)
Physical Weight (kg) 1.59
Physical Weight (lb) 3.5
Dimensions – Shipping
Shipping – Weight (kg) 1.81
Shipping – Weight (lb) 4
Shipping Dimensions – (WxHxD) (cm) 14.02 x 16.38 x 25.2 (cm)
Shipping Dimensions – (WxHxD) (in) 5.52 x 6.45 x 9.92 (in)
Shipping Dimensions – (WxHxD) (mm) 140.21 x 163.83 x 251.97 (mm)
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Downloads

CP350SLG DS

254.2KB

CP350SLG UM

260.9KB
62.9KB
Support
What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $149.95
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $64.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $84.95
 CP350SLG 350 VA255 WCompactSimulated Sine Wave6 - NEMA 5-15R $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $99.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.