GX UPS Series

GX150C2

$299.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500VA / 1000W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 9.2 minutes / 2.3 minutes
  • Plug type: NEMA 5-15P
  • Cord Length: 5 ft.
  • Outlets: 13 (6 surge only, 7 surge + battery backup)
  • Outlet types: NEMA 5-15R
  • USB-C charge ports: 2 (30W total)
  • Surge Protection: 1445J
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

The CyberPower GX150C2 UPS is engineered for serious PC gamers who run high-end gear and can’t afford power-related setbacks. This UPS delivers sine wave battery backup and advanced surge protection—perfect for protecting your performance-grade gaming PC, monitor, and accessories from blackouts, brownouts, and dangerous voltage spikes.

When the power drops, the GX150C2 gives you the time to keep gaming through short interruptions or shut down safely during extended outages—so your progress stays intact and your hardware stays safe. It also guards your networking gear, home theater setup, and other sensitive tech from power spikes and electrical surges.

The design fits right into your gaming rig, featuring a customizable RGB light halo with multiple color modes to match your setup’s vibe. An intuitive, color LCD control panel gives you real-time info on system status, battery life, and power conditions—all at a glance.

Need fast charging? The GX150C2 comes equipped with dual USB-C ports (30W shared output) so you can charge your headset, phone, or wireless controllers even during an outage.

Backed by a $500,000 Connected Equipment Guarantee and a three-year warranty, the GX150C2 gives you the confidence to push your hardware to the limit—without worrying about what’s happening to your power.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Multicolor Lighting Effects
    RGB Light Halo with customizable colors and effects accentuate your gaming set-up
  • Sine Wave Output
    The UPS generates energy that is identical to or cleaner than utility company power. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports
    Rapidly charge USB devices such as wireless headsets, phones, wireless controllers and other mobile accessories.
  • Widely Spaced Outlets
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • ENERGY STAR®
    This model is an ENERGY STAR® qualified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual

WARNING

This product can expose you to chemicals including Bisphenol A (BPA) and Styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1290X2
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2.3 min
Runtime at Half Load 9.2 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 81 – 144 VAC
Plug Style Right Angle – 45° Offset
Output
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 13 – NEMA 5-15R
Outlets – Battery & Surge Protected 7
Outlets – Surge-Only Protected 6
Outlets – Total 13
Outlets – Widely Spaced 2
Output Power Factor 0.67
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 8 ms
USB Charge Port Yes
USB Charge Port Amperage 2.5 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type C
USB Charge Port Type 2 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 30 Watts
VA 1500 VA
Watts 1000 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 1445 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Physical
Color Black
Form Factor Mini-Tower
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.01 x 27.99 x 35.0 (cm)
Physical Dimensions – (WxHxD) (in) 3.94 x 11.02 x 13.78 (in)
Physical Dimensions – (WxHxD) (mm) 100 x 280 x 350 (mm)
Physical Weight (kg) 11.03
Physical Weight (lb) 24.32
Dimensions – Shipping
Shipping – Weight (kg) 12.25
Shipping – Weight (lb) 27
Shipping Dimensions – (WxHxD) (cm) 21.27 x 35.56 x 18.1 (cm)
Shipping Dimensions – (WxHxD) (in) 8.375 x 14 x 7.125 (in)
Shipping Dimensions – (WxHxD) (mm) 212.73 x 355.6 x 180.98 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
FCC
CSA C22.2 No 107.3
ICES-003 Class B
DOE
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Downloads

GX150C2 DS

1.1MB

GX150C2 FG

1.3MB
656.8KB

GX150C2 UM

384.6KB

GX150C2 UM French

390.4KB
66.5KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutputOutputForm FactorWaveformOutlets MSRP
 GX150C2 1500 VA1000 WMini-TowerSine Wave13 - NEMA 5-15R $299.99
 GX950UC 950 VA510 WCompactSimulated Sine Wave7 - NEMA 5-15R $139.99
 GX1500U 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15R $249.99
 GX1500U-FC 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15R $229.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.