Battery Backup

LE850G

$124.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 850 VA / 460 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 12 (6 surge, 6 surge + battery backup)
  • Data line protection: Telephone
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $150,000
Overview

Product Overview

The CyberPower LE850G Battery Backup/ uninterruptible power supply (UPS) with line interactive topology safeguards small office workstations, networking devices, and home entertainment systems by providing battery power during power interruptions and surge protection. The LE850G uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. Data line protection is included for phone/network (RJ11) lines. This UPS offers connectivity via one HID-compliant USB port. The LE850G has a capacity of 850 VA/460 Watts and includes twelve outlets (four widely spaced) to accommodate large transformer plugs. Its maintenance-free battery is user-replaceable.

The model's compact design allows for horizontal or vertical placement. It can also be mounted on a wall. Features include PowerPanel® Personal software to control and monitor the UPS, GreenPower UPS™ Bypass Design, and EMI/RFI Filtration. The LE850G comes with a three-year limited warranty and a $150,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive Battery Backup/ UPS has an autotransformer that regulates low voltages (e.g., brownouts) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically regulating low voltages and over voltages, within defined tolerances, when incoming utility power has minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ Bypass
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • TVSS Ground Screw
    The ground screw is used to attach the ground lead from various third-party devices in order to provide surge protection for them. Refer to the third-party device’s manual for instructions and warnings.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B type cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 1
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1270B
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 7 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 12 – NEMA 5-15R
Outlets – Battery & Surge Protected 6
Outlets – Surge-Only Protected 6
Outlets – Total 12
Outlets – Widely Spaced 4
Output Power Factor 0.5
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 850 VA
Watts 460 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 2-Out (Combo)
Surge Suppression (Joules) 1030 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LED Indicators Power On
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 30.99 x 17.78 x 8.89 (cm)
Physical Dimensions – (WxHxD) (in) 12.2 x 7 x 3.5 (in)
Physical Dimensions – (WxHxD) (mm) 310 x 178 x 89 (mm)
Physical Weight (kg) 6.3
Physical Weight (lb) 13.9
Dimensions – Shipping
Shipping – Weight (kg) 9.19
Shipping – Weight (lb) 20.25
Shipping Dimensions – (WxHxD) (cm) 12.7 x 24.77 x 37.47 (cm)
Shipping Dimensions – (WxHxD) (in) 5.0 x 9.75 x 14.75 (in)
Shipping Dimensions – (WxHxD) (mm) 127.0 x 247.65 x 374.65 (mm)
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $150000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1B
Product Warranty 3 Year Limited Warranty
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsUSBForm FactorWaveformOutlets MSRP
 SL900UC 900 VA480 W2CompactSimulated Sine Wave8 - NEMA 5-15R $129.99
 SX650U 650 VA360 W2CompactSimulated Sine Wave8 - NEMA 5-15R $84.99
 CST135UC 1350 VA810 W2Mini-TowerSimulated Sine Wave10 - NEMA 5-15R $199.99
 SX950U 950 VA510 WCompactSimulated Sine Wave12 - NEMA 5-15R $109.99
 SE450G1 450 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $64.99
 SL750U 750 VA375 W2CompactSimulated Sine Wave8 - NEMA 5-15R $99.99
 LE850G 850 VA460 WCompactSimulated Sine Wave12 - NEMA 5-15R $124.95
 LE1000DG 1000 VA530 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.99
 SX550G 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.99
 SX950U-FC 950 VA510 WCompactSimulated Sine Wave12 - NEMA 5-15R $99.99
 SE450B 450 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.99
 A1500SP1 1500 VA900 WMini-TowerSimulated Sine Wave1 - NEMA 5-15R $199.99
 SE450G1-FC 450 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $49.99
 SX650U-FC 650 VA360 W2CompactSimulated Sine Wave8 - NEMA 5-15R $69.99
 LX1500GU3 1500 VA900 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $209.99
 SL750U-FC 750 VA375 W2CompactSimulated Sine Wave8 - NEMA 5-15R $89.99
 LX1325GU-FC 1325 VA810 W2Mini-TowerSimulated Sine Wave10 - NEMA 5-15R $155.99
 LX1325GU3 1325 VA810 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $199.99
 LX1100G3 1100 VA660 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $189.99
 LX1500GU3-FC 1500 VA900 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $199.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.