Replacement Batteries

RB1270

$35.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of batteries: 1
  • Battery size: 12V/7AH
  • Battery type: Sealed lead-acid
  • Dimensions – W×H×D (in.): 5.94 × 3.86 × 2.56
  • Weight (lbs.): 5.18 lbs.
  • User replaceable: Yes
  • Warranty: 18 month
Overview

Product Overview

The RB1270 UPS Replacement Battery Cartridge restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The RB1270 contains one 12V/7AH battery, certified to meet or exceed original manufacturer specifications. This leak-proof, sealed lead-acid battery never requires replacement fluid. The pre-assembled cartridge installs easily in your CyberPower UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The RB1270 comes with instructions, recycling information, and an eighteen-month warranty.

UPS Compatibility
CP585LCD
CP600LCD

Product Features
  • Sealed Lead-Acid Battery
    Supplies high surge currents, provides robust power-to-weight ratios, and is cost-effective.
  • Maintenance-Free Battery Fluid
    Never requires replacement.
  • Leak-Proof Casing
    Protects the sealed lead-acid battery and prolongs battery life.
  • User-Installable Cartridge
    Allows for quick and convenient installation; each cartridge is pre-assembled.
  • Reusable Packaging
    Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging.
  • OEM Certified
    CyberPower batteries meet or exceed original manufacturer specifications.
  • Eighteen-Month Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
User Replaceable Battery Yes
Output
USB Charge Port No
Dimensions
Physical Dimensions – (WxHxD) (cm) 15.09 x 9.8 x 6.5 (cm)
Physical Dimensions – (WxHxD) (in) 5.94 x 3.86 x 2.56 (in)
Physical Dimensions – (WxHxD) (mm) 151 x 98 x 65 (mm)
Physical Weight (kg) 2.35
Physical Weight (lb) 5.18
Dimensions – Shipping
Shipping – Weight (kg) 2.77
Shipping – Weight (lb) 6.1
Shipping Dimensions – (WxHxD) (cm) 16.51 x 8.26 x 22.86 (cm)
Shipping Dimensions – (WxHxD) (in) 6.5 x 3.25 x 9.0 (in)
Shipping Dimensions – (WxHxD) (mm) 165.1 x 82.55 x 228.6 (mm)
Contents
Package Includes Battery Kit and Installation Guide
Environmental
Operating Temperature 32 – 104 °F (0 – 40 °C)
Compatibility
UPS Models CP585LCD, CP600LCD
Warranty
Product Warranty 18 Month Limited Warranty
Downloads
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Nominal VoltageNominal AmperageProducts MSRP
 RB1260X8 12 V6 AhPR2200RTXL2UAN, PR2200RTXL2UACN, PR3000RTXL2UAN, PR3000RTXL2UACN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, BP48VP2U03, BP48VP2U04 $670.00
 RB1280X2A $114.95
 RB1280X2B 12 V9 AhCP1500PFCLCD $114.95
 RB1290 $49.95
 RB1290X6A $399.00
 RB0690X2 6 V8 AhOR700LCDRM1U $99.95
 RB1280A $47.95
 RB1290X2 $105.95
 RB1290X4F $319.95
 RB12170X2A $224.95
 RB0670X2 $79.95
 RB1290X3L $199.95
 RB1270X2A $104.95
 RB1270B $44.95
 RB1270X4F $254.95
 RB1270X2C $109.95
 RB1290X6B $399.00
 RB1280 $44.95
 RB0690X4 $174.95
 RB0670X4 $144.95
 RB1290X16 $889.95
 RB1270X10 $649.95
 RB1270X4J $249.95
 RB1270X4E $249.95
 RB1290X4C $319.95
 RB1290X4B $289.95
 RB1290X4 $279.95
 RB1290X4L $284.95
 RB1280X2D $119.95
 RB1290X4D $319.95
 RB1270X4 $239.95
 RB1270X2 $114.95
 RB1270X4A $254.95
 RB1270X4B $234.95
 RB1290X2B $124.95
 RB1290X10 $649.95
 RB12170X4 $429.95
 RB1270X2B $119.95
 RB1270X4C $274.95
 RB0690X4A $179.95
 RB1290X4H $299.95
 RB0670X4A $149.95
 RB1290X4K $284.95
 RB1270X4G $239.95
 RB1290X4J 12 V9 AhPR1500RT2U, PR1500RTXL2U, PR2000RT2U, PR2000RTXL2U, PR2200RT2U, PR2200RTXL2U, PR3000RT2U, PR3000RTXL2U, PR1500RT2UN, PR1500RTXL2UN, PR2000RT2UN, PR2000RTXL2UN, PR2200RT2UN, PR2200RTXL2UN, PR3000RT2UN, $304.95
 RB1290X4A $289.95
 RB0690X4B $179.95
 RB12120X2B $179.95
 RB0690X2A $119.95
 RB1290X3R $199.95
 RB1290X2A $119.95
 RB1290X2C $124.95
 RB1290X3B $219.95
 RB1270X2E $109.95
 RB1270X4H 12 V7 AhPR750RTXL2U, PR1000RT2U, PR1000RTXL2U, PR1000RT2UN, PR1000RT2UC, PR1000RT2UCN, PR750RTXL2UC, PR1000RTXL2UC $259.95
 RB1270X3A $164.95
 RB1250X4 12 V5 AhPR750RT2U, PR750RT2UC $224.95
 RB1260X12 $599.95
 RB1270X2D $114.95
 RB1270 $35.95
 RB12120X2A $149.95
 RB1270A $33.95
 RB1270X3PS $0.00
 RB1270X6PS $0.00
 RB1290X3PS $0.00
 RB1290X6D $399.95
 RB1290X6PS $0.00
Runtime