Replacement Batteries

APCRBC140-CP

$799.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of batteries: 2
  • Battery size: 192V/5.5Ah
  • Battery type: Sealed lead-acid
  • Dimensions - W×H×D (in.): 14.5 x 9 x 26
  • Weight (lbs.): 76
  • Leak-proof casing: Yes
  • User replaceable: Yes
  • Warranty: 24 month
Overview

Product Overview

The APCRBC140-CP UPS Replacement Battery Cartridge restores life to UPS systems that have weak or completely depleted internal batteries. The APCRBC140-CP contains two 192V/5.5Ah battery modules, certified to meet or exceed original manufacturer specifications. This leak-proof, sealed lead-acid battery never requires replacement fluid. The battery installs easily into your UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The APCRBC140-CP comes with recycling information, and a twenty-four month warranty.

Product Features
  • Sealed Lead-Acid Battery Supplies high surge currents, provides robust power-to-weight ratios, and is cost-effective.
  • Maintenance-Free Battery Fluid Never requires replacement.
  • Leak-Proof Casing Protects the sealed lead-acid battery and prolongs battery life.
  • User-Installable Cartridge Allows for quick and convenient installation; each cartridge is pre-assembled.
  • Reusable Packaging Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging. OEM Certified CyberPower batteries meet or exceed original manufacturer specifications.
  • Twenty-four Month Warranty Covers defects in materials and workmanship in the product under normal use and conditions within 24 months of the purchase date. See warranty for details.
What's In The Box

Battery, Warranty, Recycling Information

WARNING

This product can expose you to chemicals including Lead and lead compounds and Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity2
Battery Size192 V / 5.5 Ah
Battery TypeSealed Lead-Acid Battery
User Replaceable BatteryYes
Dimensions
Physical Dimensions - (WxHxD) (cm)19.81 x 12.19 x 59.69 (cm)
Physical Dimensions - (WxHxD) (in)7.8 x 4.8 x 23.5 (in)
Physical Dimensions - (WxHxD) (mm)198 x 122 x 597 (mm)
Physical Weight (kg)31.98
Physical Weight (lb)70.5
Dimensions - Shipping
Shipping - Weight (kg)34.47
Shipping - Weight (lb)76
Shipping Dimensions - (WxHxD) (cm)36.83 x 22.86 x 66.04 (cm)
Shipping Dimensions - (WxHxD) (in)14.5 x 9.0 x 26 (in)
Shipping Dimensions - (WxHxD) (mm)368.3 x 228.6 x 660.4 (mm)
Contents
Package IncludesBattery Kit and Installation Guide
Environmental
Operating Relative Humidity0 - 90 % ()
Operating Temperature32 - 104 °F (0 - 40 °C)
Warranty
Product Warranty2 Year Limited Warranty
Downloads

APCRBC140 CP DS

320.7KB

APCRBC140 CP WS

267.2KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Nominal VoltageNominal AmperageProducts MSRP
 RB1270X2F 12 V7 AhPR750LCD3C $131.95
 RB1290X2D 12 V9 AhCP1500PFCRM2U $142.99
 RB1290X2E 12 V9 AhCP1500AVRLCD3, CP1350AVRLCD3, BRG1500AVRLCD2 $129.99
 RB1290X8 12 V9 AhOL8KRTHD, OL10KRTHD $1,000.00
 RB1260X8 12 V5.7 AhPR2200RTXL2UAN, PR2200RTXL2UACN, PR3000RTXL2UAN, PR3000RTXL2UACN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, BP48VP2U03, BP48VP2U04 $737.00
 RB1280X2A 12 V9 AhCP1500AVRT, CP1500AVRLCD $127.00
 RB1280X2B 12 V9 AhCP1500PFCLCD $127.00
 RB1290 12 V9 AhCP1000AVRLCD, CP1000PFCLCD, CP1000PFCLCDTAA $55.00
 RB1290X6A 12 V9 AhOL2200RTXL2U, OL3000RTXL2U, OL3000RTXL2UHV $439.00
 RB0690X2 6 V8 AhOR700LCDRM1U $110.00
 RB1280A 12 V9 AhCP825LCD, CP800AVR, CP825AVR-G, CP825AVRLCD-G, CP850AVRLCD $53.00
 RB1290X2 12 V9 Ah $117.00
 RB1290X4F 12 V9 AhPR1500LCDRTXL2U, PR1500LCDRTXL2UN, PR1500LCDRTXL2UTAA, PR2200LCDRT2U, PR2200LCDRT2UN, PR2200LCDRTXL2U, PR2200LCDRTXL2UTAA, PR3000LCDRT2U, PR3000LCDRTXL2U, PR3000LCDRTXL2UN, PR3000LCDRTXL2UTAA $352.00
 RB12170X2A 12 V17 AhPR1500LCD, PR1500LCDN, PR1500LCDTAA $248.00
 RB0670X2 6 V7 AhOR500LCDRM1U $88.00
 RB1290X3L 12 V9 AhOL1000RTXL2U, OL1500RTXL2U, BP36V60ART2U (Also requires the RB1290X3R) $220.00
 RB1270X2A 12 V7 AhCP1350PFCLCD (for serial numbers beginning with CQB or CR8) $116.00
 RB1270B 12 V7.2 AhAVRG750U, AVRG750LCD, CP585LCD, CP600LCD, CP685AVRG, CPS585AVR, CPS625AVR, OP650 $50.00
 RB1270X4F 12 V7 AhPR750LCDRTXL2U, PR1000LCDRT2U, PR1000LCDRTXL2U, PR1000LCDRTXL2UTAA, PR1500LCDRT2U, PR1500LCDRT2UN, PR1500LCDRTXL2U, BP48V45ART2U $281.00
 RB1270X2C 12 V7 AhCST135XLU, CP900AVR, CP1200AVR, CP1350PFCLCD (for serial numbers beginning with CXY) $121.00
 RB1290X6B 12 V9 AhBP72V60ART2U $439.00
 RB1280 12 V7.2 AhCP685AVR-G, CP685AVRLCD-G $50.00
 RB0690X4 6 V9 AhOR1500LCDRM1U $193.00
 RB0670X4 6 V7 AhOR1000LCDRM1U $160.00
 RB1290X16 12 V9 AhPR5000LCDRTXL5U, PR6000LCDRTXL5U $979.00
 RB1270X10 12 V7 AhOL6KRT, OL6KRTF, OL6KRTMB, OL6KRTMBTF, OL6KRTHW, BP240VL3U01, OL6000RT3U, OL6000RT3UTF, OL6000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, BP240V30ART3U $715.00
 RB1270X4J 12 V7 AhOR1500LCDRT2U $275.00
 RB1270X4E 12 V7 AhCPS1500AVR (With serial numbers beginning with 'BB') $275.00
 RB1290X4C 12 V9 AhOR2200PFCRT2Ua, OR2200PFCRT2U $352.00
 RB1290X4B 12 V9 AhOR2200LCDRTXL2U $319.00
 RB1290X4 12 V9 AhOR2200LCDRM2U $308.00
 RB1290X4L 12 V9 AhOR2200LCDRT2U $314.00
 RB1280X2D 12 V7.2 AhCP1285AVRLCD, CP1200AVR $132.00
 RB1290X4D 12 V9 AhPR3000LCDRT2U, PR1500LCDRTXL2U, PR2200LCDRTXL2U, PR3000LCDRTXL2U $352.00
 RB1270X4 12 V7 AhOR1500LCDRM2U $264.00
 RB1270X2 12 V7 AhCP900AVR $127.00
 RB1270X4A 12 V7 AhPR1000LCDRT2U, PR1500LCDRT2U, PR1000LCDRTXL2U, PR1500SWRM2U $281.00
 RB1270X4B 12 V7 AhOR2200LCDRM2U $259.00
 RB1290X2B 12 V9 AhOR1500PFCLCD $138.00
 RB1290X10 12 V9 AhOL8KRT, OL8KRTF, OL8KRTMB, OL8KRTMBTF, OL8KRTHW, OL10KRT, OL10KRTF, OL10KRTMB, OL10KRTMBTF, OL10KRTHW, BP240VL3U02, OL8000RT3U, OL8000RT3UTF, OL8000RT3UPDU, OL8000RT3UPDUTF, OL8KRT3UHW, OL10000RT3U, O $715.00
 RB12170X4 12 V17 AhPR2200LCD, PR3000LCD $473.00
 RB1270X2B 12 V7 AhPR750LCD $132.00
 RB1270X4C 12 V7 AhOR1500PFCRT2U $303.00
 RB0690X4A 6 V9 AhPR750LCDRM1U, PR1000LCDRM1U $198.00
 RB1290X4H 12 V9 AhOR2200PFCRT2U $330.00
 RB0670X4A 6 V7 AhPR750LCDRT1U $165.00
 RB1290X4K 12 V9 AhPR2200LCDSL, PR3000LCDSL $314.00
 RB1270X4G 12 V7 AhOR1500PFCRT2U $264.00
 RB1290X4J 12 V9 AhPR1500RT2U, PR1500RTXL2U, PR2000RT2U, PR2000RTXL2U, PR2200RT2U, PR2200RTXL2U, PR3000RT2U, PR3000RTXL2U, PR1500RT2UN, PR1500RTXL2UN, PR2000RT2UN, PR2000RTXL2UN, PR2200RT2UN, PR2200RTXL2UN, PR3000RT2UN, $336.00
 RB1290X4A 12 V9 AhPR2200LCDRT2U, PR2200SWRM2U $319.00
 RB0690X4B 6 V9 AhPR1000LCDRT1U $198.00
 RB12120X2B 12 V12 AhPR1000LCD, PR1000LCDTAA $198.00
 RB0690X2A 6 V8 AhPR500LCDRT1U $132.00
 RB1290X3R 12 V9 AhBP36V60ART2U (Also requires the RB1290X3L) $220.00
 RB1290X2A 12 V9 AhOR1000PFCLCD $132.00
 RB1290X2C 12 V9 AhOR1000PFCRT2U $138.00
 RB1290X3B 12 V9 AhM1100XL $242.00
 RB1270X2E 12 V7 AhM550L $121.00
 RB1270X4H 12 V7 AhPR750RTXL2U, PR1000RT2U, PR1000RTXL2U, PR1000RT2UN, PR1000RT2UC, PR1000RT2UCN, PR750RTXL2UC, PR1000RTXL2UC $286.00
 RB1270X3A 12 V7 AhM750L $182.00
 RB1250X4 12 V5 AhPR750RT2U, PR750RT2UC $248.00
 RB1260X12 12 V6 AhOL5KRTHD, OL6KRTHD $660.00
 RB1270X2D 12 V7 AhOR750PFCLCD $127.00
 RB1290X6D 12 V9 AhBP144VL2U01 $440.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.