Smart App LCD UPS Series

OP1500

DISCONTINUED
  • Capacity: 1500 VA / 950 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 6 × NEMA 5-15R
  • Communication: Serial
  • Management software: PowerPanel® Business Edition
  • SNMP/HTTP remote monitoring: Yes, with RMCARD100
  • Warranty: 3 year
Overview

Product Overview

A tower UPS with line interactive topology, the CyberPower OP1500 provides battery backup (using simulated sine wave output) and surge protection for department servers, workgroup servers, workstations, network devices, and telecom installations without active PFC power supplies. The OP1500 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The OP1500 comes with a three-year warranty and a $200,000 Connected Equipment Guarantee.

Product Features
  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • LED Indicators
    LED status lights indicate Power-On, Using Battery, AVR Boost/Buck, and Load Level.
  • Audible Alarms
    Identify when the model is running off battery power, model overloads, and low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Line Interactive
Battery
Battery Quantity 4
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge BB Battery – BP7-12
Runtime at Full Load 6 min
Runtime at Half Load 18 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Cord Length 10 ft (3.0 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 6 – NEMA 5-15R
Outlets – Battery & Surge Protected 6
Outlets – Total 6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1500 VA
Watts 950 W
Surge Protection & Filtering
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1796 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Battery Mode
AVR
Wiring Fault
Load Level
Battery Level
Management Cable Serial Cable
USB Adapter Optional
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD100
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Form Factor Tower
Dimensions
Physical Dimensions – (WxHxD) (cm) 17.78 x 24.13 x 41.91 (cm)
Physical Dimensions – (WxHxD) (in) 7 x 9.5 x 16.5 (in)
Physical Dimensions – (WxHxD) (mm) 178 x 241 x 419 (mm)
Physical Weight (kg) 25.4
Physical Weight (lb) 56
Dimensions – Shipping
Shipping – Weight (kg) 29.89
Shipping – Weight (lb) 65.9
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Downloads

OP1500 DS

90KB

OP1500 UM

155.9KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.12.0

179.1 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.12.0

159.3 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.12.0

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.12.0

1.73 GB
177.8 MB

PowerPanel Business Management | Mac | .dmg | v4.12.0

159.6 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.12.0

185.3 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.12.0

165.83 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.12.0

182.6 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.12.0

163.1 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.