Smart App LCD UPS Series

OP650

DISCONTINUED
  • Capacity: 650 VA / 350 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 6 × NEMA 5-15R
  • Communication: Serial
  • Management software: PowerPanel® Plus Edition
  • SNMP/HTTP remote monitoring: Yes, with RMCARD100
  • Warranty: 3 year
Overview

Product Overview

A tower UPS with line interactive topology, the CyberPower OP650 provides battery backup (using simulated sine wave output) and surge protection for department servers, workgroup servers, workstations, network devices, and telecom installations without active PFC power supplies. The OP650 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The OP650 comes with a three-year warranty and a $125,000 Connected Equipment Guarantee.

Product Features
  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • LED Indicators
    LED status lights indicate Power-On, Using Battery, AVR Boost/Buck, and Load Level.
  • Audible Alarms
    Identify when the model is running off battery power, model overloads, and low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • PowerPanel® Plus
    Provides IT professionals with tools for viewing vitals about the UPS and backup power.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
WARNING

Specifications
Expand All
General
UPS Topology Line Interactive
Battery
Battery Quantity 1
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1270A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 10 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 40 Hz – 70 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 6 – NEMA 5-15R
Outlets – Battery & Surge Protected 3
Outlets – Surge-Only Protected 3
Outlets – Total 6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 650 VA
Watts 350 W
Surge Protection & Filtering
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1796 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Battery Mode
AVR-Boost
AVR-Buck
Load Level
Management Cable Serial Cable
USB Adapter Optional
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD100
Serial Port 1 Serial
Physical
Form Factor Tower
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.89 x 16.51 x 29.21 (cm)
Physical Dimensions – (WxHxD) (in) 3.5 x 6.5 x 11.5 (in)
Physical Dimensions – (WxHxD) (mm) 89 x 165 x 292 (mm)
Physical Weight (kg) 6.8
Physical Weight (lb) 15
Dimensions – Shipping
Shipping – Weight (kg) 6.62
Shipping – Weight (lb) 14.6
Shipping Dimensions – (WxHxD) (cm) 27.94 x 22.86 x 35.56 (cm)
Shipping Dimensions – (WxHxD) (in) 11 x 9 x 14 (in)
Shipping Dimensions – (WxHxD) (mm) 279.4 x 228.6 x 355.6 (mm)
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $125000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Downloads

OP650 DS

89.7KB

OP650 UM

133.7KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.