Essential Online

OL750RM

$1,200.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 750 VA / 600 W
  • Power Factor (PF): 0.8
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 V ±2% (configurable)
  • Plug Type & Cord: NEMA 5-15P, 10 ft. cord
  • Outlet Types: 8 × NEMA 5-15R
  • Monitoring & Management: USB, Serial, SNMP, EPO
  • Management Software: PowerPanel® Business Edition
  • Energy Saving: ECO Mode Efficiency >96%
  • Warranty: 3 year
Overview

Product Overview

CyberPower Essential Online UPS. Prevent business interruptions and safeguard mission-critical enterprise network equipment.

The CyberPower Essential Online OL750RM is a rack mounted UPS with double conversion topology. It provides sine wave output to critical applications and equipment that require seamless power correction. The Extended Battery Module (EBM) expands runtime, and Fast Charge Technology restores full backup power faster. This model comes with Smart Battery Management charging technology, and energy-saving GreenPower UPS™ ECO Mode.

The OL750RM offers generator compatibility and delivers clean AC power with zero transfer time. Its sine wave output keeps sensitive equipment working by preventing unnecessary shutdowns that can occur with simulated sine wave output.

With a $400,000 lifetime connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to high quality.

Product Features
  • Double-Conversion Topology Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. With the conversion to DC power, the UPS has a zero millisecond transfer time to battery power when utility power is lost. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves.
  • PowerPanel® Business Edition Software Provides tools for easy remote monitoring and managing of the UPS and automates shutdown of multiple devices when needed.
  • RMCARD205 Option The optional RMCARD205 allows remote management and configuration of the UPS via a standard web browser, command line interface (CLI), or network management system (NMS).
  • LCD Control Panel Displays and allows configuration of IP address settings when an RMCARD205 is installed.
  • Extended Battery Module (EBM) Extends runtime by adding up to 10 EBMs.
  • Fast Charge Technology Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge from 0-90% within 4 hours regardless of the number of EBMs.
  • Smart Battery Management (SBM) Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process.
  • GreenPower UPS™ ECO Mode Improves UPS efficiency >96%; reducing electrical and cooling costs.
  • Hot-Swappable Batteries Keep equipment running by eliminating downtime during UPS battery replacement.
  • Upgradeable UPS firmware The UPS firmware that manages the unit’s features and functions is field upgradeable. UPS firmware upgrades require the optional RMCARD205 to be installed in the UPS and are done via the web management interface.
  • Emergency Power Off (EPO) Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch.
  • Generator Compatible Provides stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
  • USB & Serial Connectivity Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port.
  • EMI/RFI Filters Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Audible Alarms Identify when the model is running on battery power, overloaded, has a low battery, or UPS fault.
  • Rack Mounted Allows for horizontal rack installation.
  • Three-Year Warranty Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee Affirms we will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box

UPS, Rackmount Left Rail, Rackmount Right Rail, Serial Interface Cable (RS-232), USB Communication Cable, Installation and Operation Manual, Registration Warranty Card, PowerPanel Management Software
Download Card, Rackmount Rars (2), Rackmount Handles (2), Black M5X8L Pan Head Screws (10), Black M4X7L Pan Head Screws (4), Black M4X8L Flat Head Screws (8), Black M3X6L Flat Head Screws (4), Rubber Pads (12), Cage Nuts (8), Screw Hole Dust Covers (18)

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC CompatibleYes
Dual Power InputsNo
Energy SavingECO Mode Efficiency >96%
Energy Star CertifiedYes
Parallel Expansion (Max. Units)0
UPS TopologyOnline Double Conversion
Battery
Battery Quantity2
Battery Size12 V / 7 Ah
Battery TypeSealed Lead-Acid Battery
Extended Battery ModuleBP24VL2U02
Hot SwappableYes
Replacement Battery CartridgeRB1270X2G
Replacement Battery Cartridge Quantity1
Runtime at Full Load6.5 min
Runtime at Half Load17.5 min
Typical Recharge Time4 Hours (0% to 90% charged)
User Replaceable BatteryYes
Input
Backfeed ProtectionYes
Circuit Breaker14
Cold StartYes
Cord Length10 ft (3.0 m)
Input Frequency Range40 Hz - 70 Hz
Input Plug TypeNEMA 5-15P
Input Power Factor0.99
Input Voltage100 - 125 VAC
Input Voltage Range60 VAC - 69 VAC for 0–60% Load
70 VAC - 79 VAC for 0–70% Load
80 VAC - 89 VAC for 0–80% Load
90 – 95 VAC for 0–90% load
96 VAC - 150 VAC for 0–100% Load
Nominal Input Voltage100 - 124 VAC
PhaseSingle Phase
Plug StyleStraight
Synchronization-Window (Selectable)±0.5Hz - ±5Hz
Output
BypassInternal Bypass (Automatic and Manual)
Crest Factor3:1
ECO Mode Voltage Regulation±10%, ±15% (Configurable)
Harmonic Distortion< 3% at Linear Load
< 5% at Non-Linear Load
Maintenance BypassNo
On AC WaveFormSine Wave
On Battery Frequency50/60 Hz ± 0.25Hz (auto-sensing or configurable)
On Battery Voltage100/110/115/120/125 VAC ± 2% (configurable)
On Battery WaveformSine Wave
Outlet Type8 - NEMA 5-15R
Outlets - Total8
Output Frequency50/60 Hz (auto-sensing/configurable)
Output Power Factor0.8
Overload ProtectionLine Mode: 102% to 130% load for 12s - bypass
Line Mode: 131% to 150% load for 2 s - bypass
>150% load 300ms -no output
Battery Mode: 102% to 130% load for 12 s - shutdown
Battery Mode: >130% for 2 s -shutdown
Bypass Mode: 102% to 110% warning
Bypass Mode: 111% to 130% load for 5min - no output
Bypass Mode: 131% to 150% 16s - no output
>150% for 300ms - no output
Short Circuit ProtectionUPS Output Cut Off Immediately or Input Fuse / Circuit Breaker Protection
Typical Transfer Time0 ms
VA750 VA
Watts600 W
Surge Protection & Filtering
EMI/RFI FiltrationYes
Surge Suppression (Joules)710 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
UPS Fault
Dry ContactsNo
Emergency Power Off (EPO) PortYes
Expansion SlotYes – with optional RMCARD205 or RELAYIO500
HID Compliant USB PortYes
LCDMultifunction LCD
LED IndicatorsPower On (White)
Management CableUSB Cable, Serial Cable
Removable LCD Control Panel OptionNo
Rotatable LCD Control Panel OptionNo
SNMP / HTTP Remote MonitoringYes - with optional RMCARD205
Serial Port1 Serial
Software (Free Download)PowerPanel® Business
Upgradeable firmwareYes
Physical
ColorSilver
Form FactorRackmount
Material of ConstructionMetal
Mounting HardwareYes
Rack Height2U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.31 x 8.66 x 28.5 (cm)
Physical Dimensions - (WxHxD) (in)17.05 x 3.41 x 11.22 (in)
Physical Dimensions - (WxHxD) (mm)433 x 87 x 285 (mm)
Physical Weight (kg)12.0
Physical Weight (lb)26.46
Dimensions - Shipping
Shipping - Weight (kg)17.05
Shipping - Weight (lb)37.6
Shipping Dimensions - (WxHxD) (cm)38.74 x 22.86 x 55.25 (cm)
Shipping Dimensions - (WxHxD) (in)15.25 x 9.0 x 21.75 (in)
Shipping Dimensions - (WxHxD) (mm)387.35 x 228.6 x 552.45 (mm)
Environmental
Audible noise at 1m from surface of unit18.1 dBA to 42.8 dBA (0 to 100% load)
ECO Mode Thermal Dissipation74 BTU/hr
Online Thermal Dissipation174 BTU/hr
Operating Elevation0 - 9843 ft (0 - 3000 m)
Operating Relative Humidity0 - 0.9 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 49213 ft (0 - 14999 m)
Storage Relative Humidity0 - 0.95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL 1778
CSA C22.2 NO.107.3
FCC Part 15 Class B
Warranty
CEG Amount$400000
Connected Equipment GuaranteeLifetime
Extended Warranty OptionWEXT5YR-U4A
Product Warranty3 Year Limited Warranty
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Runtime Half LoadRuntime Full LoadOutput VAOutput WForm FactorWaveformOutlets MSRP
 OL1K5RM 13.5 min4.7 min1500 VA1200 WRackmountSine Wave8 - NEMA 5-15R $1,540.00
 OL1KRM 11.5 min4 min1000 VA800 WRackmountSine Wave8 - NEMA 5-15R $940.00
 OL2K2RM 9 min2.6 min2200 VA1600 WRackmountSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $1,800.00
 OL3KRM 7.5 min2.2 min3000 VA2400 WRackmountSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,340.00
 OL750RM 17.5 min6.5 min750 VA600 WRackmountSine Wave8 - NEMA 5-15R $1,200.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.