Standby UPS Series

CP425G

DISCONTINUED
  • Capacity: 425 VA / 255 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Data line protection: Telephone
  • Management software: PowerPanel® Personal Edition
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

A compact UPS with standby topology, the CyberPower Standby CP425G provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the CP425G offers reliable power protection and battery backup. The CP425G comes with a three-year warranty and a $75,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual

WARNING

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 3 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable No
Runtime at Full Load 2 min
Runtime at Half Load 7 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Output
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 7%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Critical Load 0
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Typical Transfer Time 4 ms
USB Charge Port No
VA 425 VA
Watts 255 W
Surge Protection & Filtering
Coax Protection RG6 None
EMI/RFI Filtration Yes
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 890 J
Management & Communications
AS400 Management None
Audible Alarms Battery Mode
Low Battery
Overload
Emergency Power Off (EPO) Port No
HID Compliant USB Port No
LED Indicators Power On
Wiring Fault
SNMP / HTTP Remote Monitoring None
Physical
Form Factor Compact
Keyhole Mounting Slots Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 24.77 x 15.24 x 7.62 (cm)
Physical Dimensions – (WxHxD) (in) 9.75 x 6 x 3 (in)
Physical Dimensions – (WxHxD) (mm) 248 x 152 x 76 (mm)
Physical Weight (kg) 2.27
Physical Weight (lb) 5
Dimensions – Shipping
Shipping – Weight (kg) 2.64
Shipping – Weight (lb) 5.83
Shipping Dimensions – (WxHxD) (cm) 20.02 x 11.43 x 36.53 (cm)
Shipping Dimensions – (WxHxD) (in) 7.88 x 4.5 x 14.38 (in)
Shipping Dimensions – (WxHxD) (mm) 200.15 x 114.3 x 365.25 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.