Standby UPS Series

CPS375SL

DISCONTINUED
  • Capacity: 350VA / 230W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 6 × NEMA 5-15R
  • Communication: Serial
  • Data line protection: Telephone
  • Management software: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $35,000
Overview

Product Overview

The CyberPower CPS375SL is the ideal model for entry-level computer systems. The CPS375SL guards against surges, spikes, sags, brownouts and other power abnormalities. It also protects your computer system and valuable data during a power outage. PowerPanel Software is included with each model. In the event of a power outage, PowerPanel Software automatically saves and closes open files and then shuts down the computer system in an intelligent and orderly manner. The CPS375SL comes with a three-year warranty and a $35,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 4 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge BB Battery – BP4-12
Runtimes 6 – 12 min
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 6 – NEMA 5-15R
Outlets – Battery & Surge Protected 3
Outlets – Surge-Only Protected 3
Outlets – Total 6
Outlets – Widely Spaced 6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 375 VA
Watts 210 W
Surge Protection & Filtering
Maximum Surge Current 36000 A
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 585 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Wiring Fault
Management Cable Serial Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Dimensions – Shipping
Shipping – Weight (kg) 4.08
Shipping – Weight (lb) 9
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $35000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $149.95
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $64.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $84.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $99.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.