Standby UPS

UP1200

DISCONTINUED
  • Capacity: 1200 VA / 670 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: Serial, USB Adapter
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

A mini-tower UPS with standby topology, the CyberPower Standby UP1200 provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the UP1200 offers reliable power protection and battery backup. The UP1200 comes with a three-year warranty and a $100,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • LED Status Lights
    Indicate Power-On, Using Battery, and Wiring Fault.
  • Audible Alarms
    Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Standby
Battery
Battery Quantity 2
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge BA-UP1200
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 3 min
Runtime at Half Load 10 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1200 VA
Watts 670 W
Surge Protection & Filtering
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1780 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Battery Mode
Wiring Fault
Management Cable Serial Cable
USB Adapter Optional
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Physical
Form Factor Mini-Tower
Dimensions
Physical Dimensions – (WxHxD) (cm) 13.97 x 18.42 x 31.75 (cm)
Physical Dimensions – (WxHxD) (in) 5.5 x 7.25 x 12.5 (in)
Physical Dimensions – (WxHxD) (mm) 140 x 184 x 318 (mm)
Physical Weight (kg) 12.25
Physical Weight (lb) 27
Dimensions – Shipping
Shipping – Weight (kg) 14.51
Shipping – Weight (lb) 32
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Downloads

UP1200 DS

893.7KB

UP1200 UM

208.8KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $149.95
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $64.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $84.95
 CP350SLG 350 VA255 WCompactSimulated Sine Wave6 - NEMA 5-15R $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $99.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.