We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937
to connect with support while we resolve this issue.
General Power products from CyberPower include adapters and taps, extension cords, power strips, and multi-packs. In-wall receptacles include built-in USB charging. Adapters and taps expand the number of available outlets. Extension cords and power stations put power where you need it. Power strips add devices to a single power source. Multi-Packs are budget friendly.
Medical-grade power strips deliver vital power for use in hospitals, clinics, group practices, private practices, laboratory, or other medical facilities. These devices are approved for use within six feet of a patient for non-critical care applications and are UL2930 listed. Hospital-Grade plugs and outlets and outlet covers offer an added degree of safety and reliability to the input/output connections of medical-grade equipment. These are not intended for use in critical care or life support applications.
In-wall receptacles power household outlets with built-in USB charging capabilities. Upgrade your standard household outlets with CyberPower’s in-wall receptacles to power and charge multiple devices at the same time.
Adapters and taps from CyberPower fit in single and double wall outlets to expand the number of available outlets, provide greater access, and improve ease of use.
CyberPower indoor extension cords turn 1 outlet into multiple outlets, and allow electrical equipment to be placed farther away from the power source or outlet.
Deliver reliable AC and DC power for home, outdoor, and on‑the‑go use when utility power is unavailable. Portable Power Stations power common household electronics, small appliances, and mobile devices, while also supporting RV and camping equipment like lights, speakers, and outdoor kitchen appliances. Ideal as an electric alternative to gas generators, portable power stations provide quiet, lightweight emergency backup power during surges, sags, and outages without overloading home circuits.
To provide the best experiences, we use technologies like cookies to store and/or access device information. Consenting to these technologies will allow us to process data such as browsing behavior or unique IDs on this site. Not consenting or withdrawing consent, may adversely affect certain features and functions.
Functional
Always active
The technical storage or access is strictly necessary for the legitimate purpose of enabling the use of a specific service explicitly requested by the subscriber or user, or for the sole purpose of carrying out the transmission of a communication over an electronic communications network.
Preferences
The technical storage or access is necessary for the legitimate purpose of storing preferences that are not requested by the subscriber or user.
Statistics
The technical storage or access that is used exclusively for statistical purposes.The technical storage or access that is used exclusively for anonymous statistical purposes. Without a subpoena, voluntary compliance on the part of your Internet Service Provider, or additional records from a third party, information stored or retrieved for this purpose alone cannot usually be used to identify you.
Marketing
The technical storage or access is required to create user profiles to send advertising, or to track the user on a website or across several websites for similar marketing purposes.