CPS1000AI
DISCONTINUED
Output Power: 1000 W
Outlets: 2
USB Ports: 1
USB Output: 1 Amps
DC Ports:
CPS1000AVR
DISCONTINUED
Runtime Half Load:
Runtime Full Load:
Output VA: 1000 VA
Output Watts: 500 W
Form Factor:
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
CPS100BU
DISCONTINUED
Output Power: 100 W
Outlets: 1
USB Ports: 1
USB Output: 0.5 Amps
DC Ports:
CPS1100AVR
DISCONTINUED
Runtime Half Load:
Runtime Full Load:
Output VA: 1100 VA
Output Watts: 660 W
Form Factor:
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
CPS120SI
DISCONTINUED
Output Power:
Outlets: 1
USB Ports: None
USB Output: None
DC Ports:
CPS1250AVR
DISCONTINUED
Runtime Half Load:
Runtime Full Load:
Output VA: 1250 VA
Output Watts: 670 W
Form Factor:
Waveform: Simulated Sine Wave
Outlets: 4 - NEMA 5-15R
CPS140BI
DISCONTINUED
Output Power:
Outlets: 1
USB Ports: None
USB Output: None
DC Ports:
CPS140CHI
DISCONTINUED
Output Power:
Outlets: 2
USB Ports: None
USB Output: None
DC Ports:
CPS1500AVRHO
DISCONTINUED
Runtime Half Load:
Runtime Full Load:
Output VA: 1500 VA
Output Watts: 900 W
Form Factor:
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
Showing 541–552 of 754 results











