Battery Backup
Delivers reliable lithium backup power to DC-powered electronic devices during power events and outages.
Lithium Battery DC UPS Systems
Keep your essential DC-powered electronics connected and protected during power events. CyberPower Lithium-powered DC Uninterruptible Power Supply (UPS) systems deliver reliable direct current (DC) backup power to electronics such as routers, modems, electronic vehicle chargers, and solar energy systems.
—PRODUCT FEATURES
The next generation of lithium-powered DC UPS systems is here. Keep your essential DC-powered electronics connected and protected during power events. CyberPower Lithium-powered DC Uninterruptible Power Supply (UPS) systems deliver reliable direct current (DC) backup power to electronics such as routers, modems, electronic vehicle chargers, and solar energy systems.
Delivers reliable lithium backup power to DC-powered electronic devices during power events and outages.
Safeguards connected electronics against power spikes and surges that can damage data and devices.
Automatically corrects minor power fluctuations without switching to battery power, which extends battery life.
Ensures immediate, seamless power transfer when the UPS system switches by battery mode due to the parallel connection between the charger, battery, and load of connected devices.
Lithium UPS systems provide eight to ten years of battery life, up to 2.7× longer runtime, require less maintenance, and are lighter and easier to install than conventional UPS systems.
Our industry-leading warranties extend the life of each UPS system and provide peace of mind. The warranty covers defects in materials and workmanship in the product under normal use and conditions within 3 years of the purchase date.
Reach out to our sales team for expert answers, product recommendations, and personalized support.
Contact Sales